ZHCSIF0N September 2008 – October 2021 BQ24072 , BQ24073 , BQ24074 , BQ24075 , BQ24079
PRODUCTION DATA

| RLOAD = 10 Ω | ||
Figure 10-4 Battery Detection Battery Removed
| RLOAD = 25 Ω to 4.5 Ω | ||
Figure 10-8 Charger ON/OFF Using
CE
Figure 10-10 System ON/OFF With Input Connected VIN = 6 V BQ24075, BQ24079
Figure 10-3 Battery Detection Battery Inserted
| RLOAD = 20 Ω to 9 Ω | ||

| RLOAD = 20 Ω to 4.5 Ω | ||

| VIN = 6 V to 15 V | RLOAD = 10 Ω | |
Figure 10-11 System ON/OFF With Input Not Connected VIN = 0 V BQ24075, BQ24079