ZHCSIF0N September 2008 – October 2021 BQ24072 , BQ24073 , BQ24074 , BQ24075 , BQ24079
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| UVLO | Undervoltage lock-out | VIN: 0 V → 4 V | 3.2 | 3.3 | 3.4 | V | |
| Vhys | Hysteresis on UVLO | VIN: 4 V → 0 V | 200 | 300 | mV | ||
| VIN(DT) | Input power detection threshold | Input power detected when VIN > VBAT + VIN(DT) VBAT = 3.6 V, VIN: 3.5 V → 4 V | 55 | 80 | 130 | mV | |
| Vhys | Hysteresis on VIN(DT) | VBAT = 3.6 V, VIN: 4 V → 3.5 V | 20 | mV | |||
| tDGL(PGOOD) | Deglitch time, input power detected status | Time measured from VIN: 0 V → 5 V 1 μs rise-time to PGOOD = LO | 1.2 | ms | |||
| VOVP | Input overvoltage protection threshold | VIN: 5 V → 7 V | (’72, ’73, ’75, '79) | 6.4 | 6.6 | 6.8 | V |
| VIN: 5 V → 11 V | (’74) | 10.2 | 10.5 | 10.8 | |||
| Vhys | Hysteresis on OVP | VIN: 7 V → 5V | (’72, ’73, ’75, '79) | 110 | mV | ||
| VIN: 11 V → 5 V | (’74) | 175 | |||||
| tDGL(OVP) | Input overvoltage blanking time (OVP fault deglitch) | 50 | μs | ||||
| tREC | Input overvoltage recovery time | Time measured from VIN: 11 V → 5 V with 1 μs fall-time to PGOOD = LO | 1.2 | ms | |||
| ILIM, ISET SHORT-CIRCUIT DETECTION (CHECKED DURING STARTUP) | |||||||
| ISC | Current source | VIN > UVLO and VIN > VBAT + VIN(DT) | 1.3 | mA | |||
| VSC | VIN > UVLO and VIN > VBAT + VIN(DT) | 520 | mV | ||||
| QUIESCENT CURRENT | |||||||
| IBAT(PDWN) | Sleep current into BAT pin | CE = LO or HI, input power not detected, No load on OUT pin, TJ = 85°C | 4.3 | 6.5 | μA | ||
| IIN | Standby current into IN pin | EN1= HI, EN2=HI, VIN = 6 V, TJ= 85°C | 41.3 | 50 | μA | ||
| EN1= HI, EN2=HI, VIN = 10 V, TJ= 85°C | 99.8 | 200 | |||||
| ICC | Active supply current, IN pin | CE = LO, VIN = 6 V, no load on OUT pin, VBAT > VBAT(REG), (EN1, EN2) ≠ (HI, HI) | 1.1 | 1.5 | mA | ||
| POWER PATH | |||||||
| VDO(IN-OUT) | VIN – VOUT | VIN = 4.3 V, IIN = 1 A, VBAT = 4.2 V | 300 | 475 | mV | ||
| VDO(BAT-OUT) | VBAT – VOUT | IOUT = 1 A, VIN = 0 V, VBAT > 3 V | 50 | 100 | mV | ||
| VO(REG) | OUT pin voltage regulation (BQ24072) | VIN > VOUT + VDO(IN-OUT), VBAT < 3.2 V | 3.3 | 3.4 | 3.5 | V | |
| VIN > VOUT + VDO(IN-OUT), VBAT ≥ 3.2 V | VBAT + 150mV | VBAT + 225mV | VBAT + 270mV | ||||
| OUT pin voltage regulation (BQ24073, BQ24074) | VIN > VOUT + VDO(IN-OUT) | 4.3 | 4.4 | 4.5 | |||
| OUT pin voltage regulation (BQ24075, BQ24079) | VIN > VOUT + VDO(IN-OUT) | 5.4 | 5.5 | 5.6 | |||
| IINmax | Maximum input current | EN1 = LO, EN2 = LO | 90 | 95 | 100 | mA | |
| EN1 = HI, EN2 = LO | 450 | 475 | 500 | ||||
| EN2 = HI, EN1 = LO | KILIM/RILIM | A | |||||
| KILIM | Maximum input current factor | ILIM = 500 mA to 1.5 A | 1500 | 1610 | 1720 | AΩ | |
| ILIM = 200 mA to 500 mA | 1330 | 1525 | 1720 | ||||
| IINmax | Programmable input current limit range | EN2 = HI, EN1 = LO, RILIM = 8 kΩ to 1.1 kΩ | 200 | 1500 | mA | ||
| VIN-DPM | Input voltage threshold when input current is reduced | EN2 = LO, EN1 = X | 4.35 | 4.5 | 4.63 | V | |
| VDPPM | Output voltage threshold when charging current is reduced | (’72, ’73, ’74) | VO(REG) – 180mV | VO(REG) – 100mV | VO(REG) – 30mV | V | |
| (’75, '79) | 4.2 | 4.3 | 4.4 | V | |||
| VBSUP1 | Enter battery supplement mode | VBAT = 3.6 V, RILIM = 1.5 kΩ, RLOAD = 10 Ω → 2 Ω | VOUT ≤ VBAT –40mV | V | |||
| VBSUP2 | Exit battery supplement mode | VBAT = 3.6 V, RILIM = 1.5 kΩ, RLOAD = 2 Ω → 10 Ω | VOUT ≥ VBAT–20mV | V | |||
| VO(SC1) | Output short-circuit detection threshold, power-on | VIN > VUVLO and VIN > VBAT + VIN(DT) | 0.8 | 0.9 | 1 | V | |
| VO(SC2) | Output short-circuit detection threshold, supplement mode VBAT – VOUT > VO(SC2) indicates short-circuit | VIN > VUVLO and VIN > VBAT + VIN(DT) | 200 | 250 | 300 | mV | |
| tDGL(SC2) | Deglitch time, supplement mode short circuit | 250 | μs | ||||
| tREC(SC2) | Recovery time, supplement mode short circuit | 60 | ms | ||||
| BATTERY CHARGER | |||||||
| IBAT | Source current for BAT pin short-circuit detection | VBAT = 1.5 V | 4 | 7.5 | 11 | mA | |
| VBAT(SC) | BAT pin short-circuit detection threshold | VBAT rising | 1.6 | 1.8 | 2 | V | |
| VBAT(REG) | Battery charge voltage | ('72, '73, '74, '75) | 4.16 | 4.20 | 4.23 | V | |
| ('79) | 4.059 | 4.100 | 4.141 | ||||
| VLOWV | Pre-charge to fast-charge transition threshold | VIN > VUVLO and VIN > VBAT + VIN(DT) | 2.9 | 3 | 3.1 | V | |
| tDGL1(LOWV) | Deglitch time on pre-charge to fast-charge transition | 25 | ms | ||||
| tDGL2(LOWV) | Deglitch time on fast-charge to pre-charge transition | 25 | ms | ||||
| ICHG | Battery fast charge current range | VBAT(REG) > VBAT > VLOWV, VIN = 5 V
CE = LO, EN1 = LO, EN2 = HI | 100 | 1500 | mA | ||
| Battery fast charge current | CE = LO, EN1= LO, EN2 = HI, VBAT > VLOWV, VIN = 5 V, IINmax > ICHG, no load on OUT pin, thermal loop and DPPM loop not active | KISET/RISET | A | ||||
| KISET | Fast charge current factor | 797 | 890 | 975 | AΩ | ||
| IPRECHG | Pre-charge current | KPRECHG/RISET | A | ||||
| KPRECHG | Pre-charge current factor | 70 | 88 | 106 | AΩ | ||
| ITERM | Termination comparator detection threshold (internally set) | CE = LO, (EN1, EN2) ≠ (LO, LO), VBAT > VRCH, t < tMAXCH, VIN = 5 V, DPPM loop and thermal loop not active | 0.09×ICHG | 0.1×ICHG | 0.11×ICHG | A | |
| CE = LO, (EN1, EN2) = (LO, LO), VBAT > VRCH, t < tMAXCH, VIN = 5 V, DPPM loop and thermal loop not active | 0.027×ICHG | 0.033×ICHG | 0.040×ICHG | ||||
| IBIAS(ITERM) | Current for external termination-setting resistor | VIN > VUVLO and VIN > VBAT + VIN(DT) | 72 | 75 | 78 | μA | |
| ITERM | Termination current threshold (externally set) (BQ24074) | KITERM × RITERM / RISET | A | ||||
| KITERM | K Factor for termination detection threshold (externally set) (BQ24074) | USB500 or ISET mode(EN1, EN2) ≠ (LO, LO) CE = LO, VBAT > VRCH, t < tMAXCH, VIN = 5 V, DPPM loop and thermal loop not active | 0.0225 | 0.0300 | 0.0375 | A | |
| USB100 mode (EN1, EN2) = (LO, LO), CE = LO, VBAT > VRCH, t < tMAXCH, VIN = 5 V, DPPM loop and thermal loop not active | 0.008 | 0.0100 | 0.012 | ||||
| tDGL(TERM) | Deglitch time, termination detected | 25 | ms | ||||
| VRCH | Recharge detection threshold | VIN > VUVLO and VIN > VBAT + VIN(DT) | VBAT(REG) –140mV | VBAT(REG) –100mV | VBAT(REG) –60mV | V | |
| tDGL(RCH) | Deglitch time, recharge threshold detected | 62.5 | ms | ||||
| tDGL(NO-IN) | Delay time, input power loss to OUT LDO turn-off | VBAT = 3.6 V. Time measured from VIN: 5 V → 3 V 1 μs fall-time | 20 | ms | |||
| IBAT(DET) | Sink current for battery detection | VBAT = 2.5 V | 5 | 7.5 | 10 | mA | |
| tDET | Battery detection timer | BAT high or low | 250 | ms | |||
| BATTERY CHARGING TIMERS | |||||||
| tPRECHG | Pre-charge safety timer value | TMR = floating | 1440 | 1800 | 2160 | s | |
| tMAXCHG | Charge safety timer value | TMR = floating | 14400 | 18000 | 21600 | s | |
| tPRECHG | Pre-charge safety timer value | 18 kΩ < RTMR < 72 kΩ | RTMR × KTMR | s | |||
| tMAXCHG | Charge safety timer value | 18 kΩ < RTMR < 72 kΩ | 10×RTMR ×KTMR | s | |||
| KTMR | Timer factor | 36 | 48 | 60 | s/kΩ | ||
| BATTERY-PACK NTC MONITOR(1) | |||||||
| INTC | NTC bias current | VIN > UVLO and VIN > VBAT + VIN(DT) | 72 | 75 | 78 | μA | |
| VHOT | High temperature trip point | Battery charging, VTS Falling | 270 | 300 | 330 | mV | |
| VHYS(HOT) | Hysteresis on high trip point | Battery charging, VTS Rising from VHOT | 30 | mV | |||
| VCOLD | Low temperature trip point | Battery charging, VTS Rising | 2000 | 2100 | 2200 | mV | |
| VHYS(COLD) | Hysteresis on low trip point | Battery charging, VTS Falling from VCOLD | 300 | mV | |||
| tDGL(TS) | Deglitch time, pack temperature fault detection | TS fault detected to charger disable | 50 | ms | |||
| VDIS(TS) | TS function disable threshold (BQ24072, BQ24073) | TS unconnected | VIN - 200mV | V | |||
| THERMAL REGULATION | |||||||
| TJ(REG) | Temperature regulation limit | 125 | °C | ||||
| TJ(OFF) | Thermal shutdown temperature | TJ Rising | 155 | °C | |||
| TJ(OFF-HYS) | Thermal shutdown hysteresis | 20 | °C | ||||
| LOGIC LEVELS ON EN1, EN2, CE, SYSOFF, TD | |||||||
| VIL | Logic LOW input voltage | 0 | 0.4 | V | |||
| VIH | Logic HIGH input voltage | 1.4 | 6 | V | |||
| IIL | Input sink current | VIL= 0 V | 1 | μA | |||
| IIH | Input source current | VIH= 1.4 V | 10 | μA | |||
| LOGIC LEVELS ON PGOOD, CHG | |||||||
| VOL | Output LOW voltage | ISINK = 5 mA | 0.4 | V | |||