ZHCSRG2G May 2001 – December 2022 BQ2057C , BQ2057W
PRODUCTION DATA
The BQ2057 reports the status of the charger on the 3-state STAT pin. The following table summarized the operation of the STAT pin.
| CONDITION | STAT PIN |
|---|---|
| Battery conditioning and charging | High |
| Charge complete (Done) | Low |
| Temperature fault or sleep mode | Hi-Z |
The STAT pin can be used to drive a single LED (Figure 10-1), dual-chip LEDs (Figure 4) or for interface to a host or system processor (Figure 10-11). When interfacing the BQ2057 to a processor, the user can use an output port, as shown in Figure 10-11, to recognize the Hi-Z state of the STAT pin. In this configuration, the user needs to read the input pin, toggle the output port and read the STAT pin again. In a Hi-Z condition, the input port always matches the signal level on the output port.
Figure 10-11 Interfacing the BQ2057 to a Host Processor