ZHCSM49 April 2021 AMC3336-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power-supply voltage | VDD to GND | –0.3 | 6.5 | V |
| Analog input voltage | INP, INN | HGND – 6 | HLDO_OUT + 0.5 | V |
| Digital input voltage | CLKIN | GND – 0.5 | VDD + 0.5 | V |
| Digital output voltage | DOUT | GND – 0.5 | VDD + 0.5 | V |
| DIAG |
GND – 0.5 |
6.5 | ||
| Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
| Temperature | Junction, TJ | 150 | °C | |
| Storage, Tstg | –65 | 150 | ||