ZHCSPG8 February 2022 AMC1306M05-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Power-supply voltage | AVDD to AGND | –0.3 | 6.5 | V |
DVDD to DGND | –0.3 | 6.5 | ||
Analog input voltage | INP, INN | AGND – 6 | AVDD + 0.5V | V |
Digital input voltage | CLKIN | DGND – 0.5 | DVDD + 0.5 | V |
Digital output voltage | DOUT | DGND – 0.5 | DVDD + 0.5 | V |
Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150 |