ZHCSPG8 February   2022 AMC1306M05-Q1

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8.     Safety Limiting Values
    9. 6.8  Electrical Characteristics
    10.     Switching Characteristics
    11. 6.9  Timing Diagrams
    12. 6.10 Insulation Characteristics Curves
    13. 6.11 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Modulator
      3. 7.3.3 Isolation Channel Signal Transmission
      4. 7.3.4 Digital Output
        1. 7.3.4.1 Output Behavior in Case of a Full-Scale Input
        2. 7.3.4.2 Output Behavior in Case of Input Common-Mode Overrange
        3. 7.3.4.3 Output Behavior in Case of a Missing High-Side Supply
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
        1. 8.2.2.1 Shunt Resistor Sizing
        2. 8.2.2.2 Input Filter Design
        3. 8.2.2.3 Bitstream Filtering
      3. 8.2.3 Application Curve
    3. 8.3 What to Do and What Not to Do
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

minimum and maximum specifications are at TA = –40°C to 125°C, AVDD = 3.0 V to 5.5 V, DVDD = 2.7 V to 5.5 V, INP = –50 mV to 50 mV, INN = 0 V, and sinc3 filter with OSR = 256 (unless otherwise noted); typical specifications are at TA = 25°C, CLKIN = 20 MHz, AVDD = 5 V, and DVDD = 3.3 V
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ANALOG INPUTS
VCMov Commonmode overvoltage detection level (INP + INN) / 2 to AGND AVDD – 2 V
CIN Single-ended input capacitance INN = AGND 4 pF
CIND Differential input capacitance 2 pF
RIN Single-ended input resistance INN = AGND 4.75
RIND Differential input resistance 4.9
IIB Input bias current INP = INN = AGND, IIB = IBP + IBN –97 –72 –57 μA
IIO Input offset current ±10 nA
CMTI Common-mode transient immunity 100 150 kV/μs
CMRR Common-mode rejection ratio INP = INN, fIN = 0 Hz,
VCM min ≤ VIN ≤ VCM max
–99 dB
INP = INN, fIN from 0.1 Hz to 50 kHz,
VCM min ≤ VIN ≤ VCM max
–98
BW Input bandwidth 800 kHz
DC ACCURACY
DNL Differential nonlinearity Resolution: 16 bits –0.99 0.99 LSB
INL Integral nonlinearity(2) Resolution: 16 bits,
4.5 V ≤ AVDD ≤ 5.5 V
–4 ±1 4 LSB
Resolution: 16 bits,
3.0 V ≤ AVDD ≤ 3.6 V
–5 ±1.5 5 LSB
EO Offset error(1) TA = 25°C, INP = INN = GND1 –50 ±2.5 50 µV
TCEO Offset error temperatrure drift(3) –1 ±0.25 1 μV/°C
EG Gain error TA = 25°C –0.2% ±0.005% 0.2%
TCEG Gain error temperature drift(4) –40 ±20 40 ppm/°C
PSRR Power-supply rejection ratio INP = INN = AGND,
AVDD from 3.0 V to 5.5 V, at DC
–108 dB
INP = INN = AGND,
AVDD from 3.0 V to 5.5 V,
10 kHz / 100 mV ripple
–107
AC ACCURACY
SNR Signal-to-noise ratio fIN = 1 kHz 78 82.5 dB
SINAD Signal-to-noise + distortion fIN = 1 kHz 77.5 82.3 dB
THD Total harmonic distortion(5) 4.5 V ≤ AVDD ≤ 5.5 V, fIN = 1 kHz,
5 MHz ≤ fCLKIN ≤ 21 MHz
–98 –84 dB
3.0 V ≤ AVDD ≤ 3.6 V, fIN = 1 kHz,
5 MHz ≤ fCLKIN ≤ 20 MHz
–93 –83
SFDR Spurious-free dynamic range fIN = 1 kHz 83 100 dB
CMOS LOGIC WITH SCHMITT-TRIGGER
IIN Input current DGND ≤ VIN ≤ DVDD 0 7 μA
CIN Input capacitance 4 pF
VIH High-level input voltage 0.7 × DVDD DVDD + 0.3 V
VIL Low-level input voltage –0.3 0.3 × DVDD V
CLOAD Output load capacitance 30 pF
VOH High-level output voltage IOH = –4 mA DVDD – 0.4 V
VOL Low-level output voltage IOL = 4 mA 0.4 V
POWER SUPPLY
IAVDD High-side supply current 3.0 V ≤ AVDD ≤ 3.6 V 6.3 8.5 mA
4.5 V ≤ AVDD ≤ 5.5 V 7.2 9.8
IDVDD Low-side supply current 2.7 V ≤ DVDD ≤ 3.6 V,
CLOAD = 15 pF
3.3 4.8 mA
4.5 V ≤ DVDD ≤ 5.5 V,
CLOAD = 15 pF
3.9 6.0
AVDDUV High-side undervoltage detection threshold AVDD rising 2.45 2.7 2.9 V
AVDD falling 2.4 2.6 2.8
DVDDUV Low-side undervoltage detection threshold DVDD rising 2.2 2.45 2.65 V
DVDD falling 1.75 2.2
This parameter is input referred.
Integral nonlinearity is defined as the maximum deviation from a straight line passing through the end-points of the ideal ADC transfer
function expressed as number of LSBs or as a percent of the specified linear full-scale range FSR.
Offset error temperature drift is calculated using the box method, as described by the following equation:
TCEO = (EO,MAX – EO,MIN) / TempRange where EO,MAX and EO,MIN refer to the maximum and minimum EO values measured within the temperature range (–40 to 125℃).
Gain error temperature drift is calculated using the box method, as described by the following equation:
TCEG (ppm) = ((EG,MAX - EG,MIN) / TempRange) x 104 where EG,MAX and EG,MIN refer to the maximum and minimum EG values (in %) measured within the temperature range (–40 to 125℃).
THD is the ratio of the rms sum of the amplitudes of first five higher harmonics to the amplitude of the fundamental.