ZHCSJR9A May 2019 – November 2019 AMC1035-Q1
PRODUCTION DATA.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Supply voltage | VDD to GND | –0.3 | 7 | V |
| Analog input voltage | At AINP or AINN | GND – 5 | VDD + 0.5 | V |
| Analog output voltage | At REFOUT | GND – 0.5 | VDD + 0.5 | V |
| Digital input voltage | At CLKIN or MCE | GND – 0.5 | VDD + 0.5 | V |
| Digital output voltage | At DOUT | GND – 0.5 | VDD + 0.5 | V |
| Input current | Any pin except supply pins | –10 | 10 | mA |
| Temperature | Maximum virtual junction, TJ | 150 | °C | |
| Storage, Tstg | –65 | 150 | ||