SBASB18 November 2025 AMC0381R-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | HVIN | Analog input | High-voltage input |
| 2 | SNSN | Analog input | GND1 sense pin and inverting analog input to the amplifier. Connect to GND1. |
| 3, 7, 8, 12, 13, 15 | NC | N/A | No internal connection. The pin can be connected to any potential or left floating |
| 4 | SNSP | Analog input | Sense voltage pin and noninverting analog input to the amplifier. Connect to an external filter capacitor or leave floating. |
| 5 | VDD1 | High-side power | Analog (high-side) power supply(1) |
| 6 | GND1 | High-side ground | High-side ground |
| 9 | GND2 | Low-side ground | Low-side ground |
| 10 | REFIN | Analog input | The voltage applied to this pin sets the full-scale output of the device. Internally, a 96kΩ resistor is connected from REFIN to GND2. For best accuracy, connect REFIN to a low-impedance source as described in the Connecting the REFIN Pin section. |
| 11 | OUT | Analog output | Analog output |
| 14 | VDD2 | Low-side power | Low-side power supply(1) |