ZHCSG49F December 2015 – May 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
This section describes the operating conditions of the AM572x device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
Table 5-5 describes the maximum supported frequency per speed grade for AM572x devices.
| DEVICE SPEED | MAXIMUM FREQUENCY (MHz) | |||||||
|---|---|---|---|---|---|---|---|---|
| MPU | DSP | EVE | IVA | GPU | IPU | L3 | DDR3/DDR3L | |
| AM5729 | 1500 | 750 | 650 | 532 | 532 | 212.8 | 266 | 533 (DDR3-1066) |
| AM5728 | 1500 | 750 | N/A | 532 | 532 | 212.8 | 266 | 533 (DDR3-1066) |
| AM5726 | 1500 | 750 | N/A | N/A | N/A | 212.8 | 266 | 533 (DDR3-1066) |