ZHCSGO1 August 2017 AM5718-HIREL
PRODUCTION DATA.
Table 3-1 shows a comparison between AM5718 devices, highlighting the differences. For a comparison of the full AM57xx family of devices, refer to Parametric Table.
| FEATURES | DEVICE | ||
|---|---|---|---|
| AM5718 | |||
| Features | |||
| CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value(4) | AM5718: 55 (0x37) | ||
| AM5718-E: 56 (0x38) | |||
| Processors/ Accelerators | |||
| Speed Grades | X | ||
| ARM Single Cortex-A15 Microprocessor Subsystem (MPU) | MPU core 0 | Yes | |
| C66x VLIW DSP | DSP1 | Yes | |
| BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | |
| Display Subsystem | VOUT1 | Yes | |
| VOUT2 | Yes | ||
| VOUT3 | Yes | ||
| HDMI | Yes | ||
| Dual ARM Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | |
| IPU2(2) | Yes | ||
| Image Video Accelarator (IVA) | IVA | Yes | |
| SGX544 Single-Core 3D Graphics Processing Unit (GPU) | GPU | Yes | |
| Video Input Port 1 (VIP1) | vin1a | Yes | |
| vin1b | Yes | ||
| vin2a | Yes | ||
| vin2b | Yes | ||
| Video Processing Engine (VPE) | VPE | Yes | |
| Program/Data Storage | |||
| On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512KB | |
| General-Purpose Memory Controller (GPMC) | GPMC | Yes | |
| DDR3 Memory Controller | EMIF1 | Up to 2GB across single chip select | |
| Dynamic Memory Manager (DMM) | DMM | Yes | |
| Radio Support | |||
| Audio Tracking Logic (ATL) | ATL | Not Supported(1) | |
| Viterbi Coprocessor (VCP) | VCP1 | Not Supported(1) | |
| VCP2 | Not Supported(1) | ||
| Peripherals | |||
| Dual Controller Area Network (DCAN) Interface | DCAN1 | Yes | |
| DCAN2 | Yes | ||
| Enhanced DMA (EDMA) | EDMA | Yes | |
| System DMA (DMA_SYSTEM) | DMA_SYSTEM | Yes | |
| Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | |
| GMAC_SW[1] | MII, RMII, or RGMII | ||
| General Purpose I/O (GPIO) | GPIO | up to 215 | |
| Inter-Integrated Circuit (I2C) Interface | I2C | 5 | |
| System Mailbox Module | MAILBOX | 13 | |
| Media Local Bus Subsystem | MLB | Not Supported(1) | |
| Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) | CSI2_0 | Yes | |
| CSI2_1 | Yes | ||
| Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | |
| McASP2 | 16 serializers | ||
| McASP3 | 4 serializers | ||
| McASP4 | 4 serializers | ||
| McASP5 | 4 serializers | ||
| McASP6 | 4 serializers | ||
| McASP7 | 4 serializers | ||
| McASP8 | 4 serializers | ||
| MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | |
| MMC2 | 1x eMMC 8b | ||
| MMC3 | 1x SDIO 8b | ||
| MMC4 | 1x SDIO 4b | ||
| PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Up to two lanes (second lane shared with PCIe_SS2 and USB1) | |
| PCIe_SS2 | Single lane (shared with PCIe_SS1 and USB1) | ||
| 2x Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS) | PRU-ICSS1 | Yes | |
| PRU-ICSS2 | Yes | ||
| Serial Advanced Technology Attachment (SATA) | SATA | Yes | |
| Real-Time Clock Subsystem (RTCSS)(3) | RTCSS | Yes | |
| Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | |
| HDQ1W | HDQ1W | Yes | |
| Quad SPI (QSPI) | QSPI | Yes | |
| Spinlock Module | SPINLOCK | Yes | |
| Keyboard Controller (KBD) | KBD | Yes | |
| Timers, General-Purpose | TIMERS GP | 16 | |
| Timer, Watchdog | WD TIMER | Yes | |
| Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | |
| PWMSS2 | Yes | ||
| PWMSS3 | Yes | ||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | 10 | |
| Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD] | Yes | |
| Universal Serial Bus (USB2.0) | USB2 (HighSpeed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | |
| USB3 (Highspeed, OTG2.0, with ULPI) | Not Supported(1) | ||
| USB4 (Highspeed, OTG2.0, with ULPI) | Not Supported(1) | ||