ZHCSDC3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
| NO. | 10 Mbps | 100 Mbps | 1000 Mbps | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| 1 | tsu(RD-RXC) | Setup time, RD[3:0] valid before RXC high or low | 1 | 1 | 1 | ns | ||||||
| tsu(RX_CTL-RXC) | Setup time, RX_CTL valid before RXC high or low | 1 | 1 | 1 | ||||||||
| 2 | th(RXC-RD) | Hold time, RD[3:0] valid after RXC high or low | 1 | 1 | 1 | ns | ||||||
| th(RXC-RX_CTL) | Hold time, RX_CTL valid after RXC high or low | 1 | 1 | 1 | ||||||||
| 3 | tt(RD) | Transition time, RD | 0.75 | 0.75 | 0.75 | ns | ||||||
| tt(RX_CTL) | Transition time, RX_CTL | 0.75 | 0.75 | 0.75 | ||||||||