ZHCSIL0E april 2008 – august 2023 AM26LV32E
PRODUCTION DATA
The receivers implemented in these RS422 devices can be configured using the G and G pins to be enabled or disabled. This allows users to ignore or filter out transmissions as desired.
DIFFERENTIAL INPUT | ENABLES(1) | OUTPUT | |
---|---|---|---|
G | G | ||
VID ≥ 0.2 V | H | X | H |
X | L | H | |
–0.2 V < VID < 0.2 V | H | X | ? |
X | L | ? | |
VID ≤ –0.2 V | H | X | L |
X | L | L | |
Open | H | X | H |
X | L | H | |
X | L | H | Z |