ZHCSIL0E april 2008 – august 2023 AM26LV32E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
VIH | High-level input voltage | 2 | 5.5 | V | ||
VIL | Low-level input voltage | 0 | 0.8 | V | ||
VIC | Common-mode input voltage | –7 | 7 | V | ||
VID | Differential input voltage | –7 | 7 | V | ||
IOH | High-level output current | –5 | mA | |||
IOL | Low-level output current | 5 | mA | |||
TA | Operating free-air temperature | –40 | 85 | °C |