ZHCSSR0H may 1995 – august 2023 AM26LV32
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The device can be configured using the G and G logic inputs to select receiver output. The high voltage or logic 1 on the G pin allows the device to operate on an active-high, and having a low voltage or logic 0 on the G enables active-low operation. These are simple ways to configure the logic to match that of the receiving or transmitting controller or microprocessor.
Figure 8-2 Schematics of Equivalent Inputs and Outputs