ZHCSSR0H may 1995 – august 2023 AM26LV32
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VIT+ | Differential input high-threshold voltage | 0.2 | V | |||
VIT– | Differential input low-threshold voltage | –0.2 | V | |||
VIK | Enable input clamp voltage | II = − 18 mA | –0.8 | –1.5 | V | |
VOH | High-level output voltage | VID = 200 mV, IOH = −5 mA | 2.4 | 3.2 | V | |
VOL | Low-level output voltage | VID = 200 mV, IOH = 5 mA | 0.17 | 0.5 | V | |
IOZ | High-impedance-state output current | VO = 0 to VCC | ±50 | µA | ||
IIH(E) | High-level enable input current | VCC = 0 or 3 V, VI = 5.5 V | 10 | µA | ||
IIL(E) | Low-level enable input current | VCC = 3.6 V, VI = 0 V | –10 | µA | ||
rI | Input resistance | 7 | 12 | kΩ | ||
II | Input current | VI = 5.5 V or − 0.3 V, all other inputs GND | ±700 | µA | ||
ICC | Supply current | VI(E) = VCC or GND, no load, line inputs open | 8 | 17 | mA | |
Cpd | Power dissipation capacitance(2) | One channel | 150 | pF |