SBASA49
May 2020
AFE49I30
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Device Images
Simplified Schematic
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Mechanical, Packaging, and Orderable Information
封装选项
机械数据 (封装 | 引脚)
YZ|30
散热焊盘机械数据 (封装 | 引脚)
订购信息
sbasa49_oa
1
Features
Supports signal acquisition of up to 24 phases
Flexible allocation of 6 LED, 4 PD in each
PPG
phase
Synchronized PPG/ECG signal acquisition with each phase configurable as PPG or ECG, and at different data rates
Synchronized PPG/ECG supports up to 1 kHz data rate
ECG-only mode supports up to 4 kHz data rate
PPG signal chain
:
System SNR up to 108-dB at 16 μA PD current
Low current for continuous operation on a wearable device with a typical value: 15 μA for an LED, 20 μA for the receiver
PPG
Transmitter:
Supports common anode LED configuration
8-Bit programmable LED current with range adjustable from 25 mA to 250 mA
Mode to fire two LEDs in parallel with independent per-phase current control
Programmable LED on-time per-phase
Simultaneous support of 6 LEDs for SpO
2
, HRM, or multi-wavelength HRM
PPG
Receiver:
Supports 4 time-multiplexed photodiode inputs
2 parallel receivers
to sample two PD channels simultaneously
Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-μA
Individual LED offset subtraction DAC at each TIA input with 5-bit per-phase control and
15.5-µA range
Close to 100 dB ambient rejection up to 10 Hz
Noise filtering with programmable bandwidth
Transimpedance Gain: 3.7 kΩ to 1 MΩ
ECG Signal Chain
1-lead ECG with RLD output for bias
INA gain programmable from 1.6 – 13
<1 µVrms input noise (in a 1-150 Hz bandwidth) at 4-kHz sample rate
Integrated 450 Hz Low Pass Filter
AC, DC lead-off detect with 3.125-100 nA current and programmable interrupt
Supports external clock and internal oscillator modes
Option to acquire data synchronized with a system master clock
Automatic cancellation of DC from ambient, LED
FIFO with 128-sample depth
I
2
C interface
2.6-mm × 2.1-mm DSBGA, 0.4-mm pitch
Supplies: Rx: 1.7 V-1.9 V (LDO bypass); 1.9 V-3.6 V (LDO enabled), Tx: 3 V-5.5 V, IO: 1.7-3.6 V
Supports operation with 2 supplies - 1.8 V, 5 V