SBASA49 May   2020 AFE49I30

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
    1.     Device Images
      1.      Simplified Schematic
  4. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  5. 5Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
  • YZ|30
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Supports signal acquisition of up to 24 phases
  • Flexible allocation of 6 LED, 4 PD in each PPG phase
  • Synchronized PPG/ECG signal acquisition with each phase configurable as PPG or ECG, and at different data rates
  • Synchronized PPG/ECG supports up to 1 kHz data rate
  • ECG-only mode supports up to 4 kHz data rate
  • PPG signal chain:
    • System SNR up to 108-dB at 16 μA PD current
    • Low current for continuous operation on a wearable device with a typical value: 15 μA for an LED, 20 μA for the receiver
  • PPG Transmitter:
    • Supports common anode LED configuration
    • 8-Bit programmable LED current with range adjustable from 25 mA to 250 mA
    • Mode to fire two LEDs in parallel with independent per-phase current control
    • Programmable LED on-time per-phase
    • Simultaneous support of 6 LEDs for SpO2, HRM, or multi-wavelength HRM
  • PPG Receiver:
    • Supports 4 time-multiplexed photodiode inputs
    • 2 parallel receivers to sample two PD channels simultaneously
    • Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-μA
    • Individual LED offset subtraction DAC at each TIA input with 5-bit per-phase control and
      15.5-µA range
    • Close to 100 dB ambient rejection up to 10 Hz
    • Noise filtering with programmable bandwidth
    • Transimpedance Gain: 3.7 kΩ to 1 MΩ
  • ECG Signal Chain
    • 1-lead ECG with RLD output for bias
    • INA gain programmable from 1.6 – 13
    • <1 µVrms input noise (in a 1-150 Hz bandwidth) at 4-kHz sample rate
    • Integrated 450 Hz Low Pass Filter
    • AC, DC lead-off detect with 3.125-100 nA current and programmable interrupt
  • Supports external clock and internal oscillator modes
  • Option to acquire data synchronized with a system master clock
  • Automatic cancellation of DC from ambient, LED
  • FIFO with 128-sample depth
  • I2C interface
  • 2.6-mm × 2.1-mm DSBGA, 0.4-mm pitch
  • Supplies: Rx: 1.7 V-1.9 V (LDO bypass); 1.9 V-3.6 V (LDO enabled), Tx: 3 V-5.5 V, IO: 1.7-3.6 V
  • Supports operation with 2 supplies - 1.8 V, 5 V