ZHCSFE1B June 2016 – August 2017 ADS8920B , ADS8922B , ADS8924B
PRODUCTION DATA.
For this example, the design parameters are listed in Table 21.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| ADC sample rate | Maximum-specified throughput |
| Input signal | 2-kHz input, 4.5-VPP fully differential |
| Noise performance, SNR | > 96-dB |
| Distortion, THD | < –120-dB |
| Linearity, INL | < ±0.5-LSB |
| Reference | 4.5 V |
| Power supply | < 5.5-V analog, 3.3-V I/O |