ZHCSBG4B May 2013 – February 2019 ADS8862
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| ANALOG INPUT | ||||||||
| Full-scale input span(1) | AINP – AINN | 0 | VREF | V | ||||
| Operating input range(1) | AINP | –0.1 | VREF + 0.1 | V | ||||
| AINN | –0.1 | + 0.1 | ||||||
| CI | Input capacitance | AINP and AINN terminal to GND | 59 | pF | ||||
| Input leakage current | During acquisition for dc input | 5 | nA | |||||
| EXTERNAL REFERENCE INPUT | ||||||||
| VREF | Input range | 2.5 | 5 | V | ||||
| Reference input current | During conversion, 680-kHz sample rate, mid-code | 160 | μA | |||||
| Reference leakage current | 250 | nA | ||||||
| CREF | Decoupling capacitor at the REF input | 10 | 22 | µF | ||||
| SYSTEM PERFORMANCE | ||||||||
| Resolution | 16 | Bits | ||||||
| NMC | No missing codes | 16 | Bits | |||||
| DNL | Differential linearity | –0.99 | ±0.6 | 1 | LSB(2) | |||
| INL | Integral linearity(5) | –2 | ±0.8 | 2 | LSB(2) | |||
| EO | Offset error(3) | –4 | ±1 | 4 | mV | |||
| Offset error drift with temperature | ±1.5 | µV/°C | ||||||
| EG | Gain error | –0.01 | ±0.005 | 0.01 | %FSR | |||
| Gain error drift with temperature | ±0.15 | ppm/°C | ||||||
| CMRR | Common-mode rejection ratio | With common-mode input signal = 5 VPP at dc | 90 | 100 | dB | |||
| PSRR | Power-supply rejection ratio | At mid-code | 80 | dB | ||||
| Transition noise | 0.5 | LSB | ||||||
| SAMPLING DYNAMICS | ||||||||
| tconv | Conversion time | 500 | 930 | ns | ||||
| tACQ | Acquisition time | 540 | ns | |||||
| Maximum throughput rate
with or without latency |
680 | kHz | ||||||
| Aperture delay | 4 | ns | ||||||
| Aperture jitter, RMS | 5 | ps | ||||||
| Step response | Settling to 16-bit accuracy | 540 | ns | |||||
| Overvoltage recovery | Settling to 16-bit accuracy | 540 | ns | |||||
| DYNAMIC CHARACTERISTICS | ||||||||
| SINAD | Signal-to-noise + distortion(7) | At 1 kHz, VREF = 5 V | 90.5 | 92.9 | dB | |||
| At 10 kHz, VREF = 5 V | 92.9 | |||||||
| At 100 kHz, VREF = 5 V | 88.2 | |||||||
| SNR | Signal-to-noise ratio(7) | At 1 kHz, VREF = 5 V | 92 | 93 | dB | |||
| At 10 kHz, VREF = 5 V | 93 | |||||||
| At 100 kHz, VREF = 5 V | 88.5 | |||||||
| THD | Total harmonic distortion(7)(4) | At 1 kHz, VREF = 5 V | –108 | dB | ||||
| At 10 kHz, VREF = 5 V | –108 | |||||||
| At , VREF = 5 V | –101 | |||||||
| SFDR | Spurious-free dynamic range(7) | At 1 kHz, VREF = 5 V | 108 | dB | ||||
| At 10 kHz, VREF = 5 V | 108 | |||||||
| At 100 kHz, VREF = 5 V | 101 | |||||||
| BW–3dB | –3-dB small-signal bandwidth | 30 | MHz | |||||
| POWER-SUPPLY REQUIREMENTS | ||||||||
| Power-supply voltage | AVDD | Analog supply | 2.7 | 3 | 3.6 | V | ||
| DVDD | Digital supply range | 1.65 | 1.8 | 3.6 | ||||
| Supply current | AVDD | 680-kHz sample rate, AVDD = 3 V | 1.4 | 1.8 | mA | |||
| PVA | Power dissipation | 680-kHz sample rate, AVDD = 3 V | 4.2 | 5.4 | mW | |||
| 100-kHz sample rate, AVDD = 3 V | 0.6 | |||||||
| 10-kHz sample rate, AVDD = 3 V | 60 | μW | ||||||
| IAPD | Device power-down current(6) | 50 | nA | |||||
| DIGITAL INPUTS: LOGIC FAMILY (CMOS) | ||||||||
| VIH | High-level input voltage | 1.65 V < DVDD < 2.3 V | 0.8 × DVDD | DVDD + 0.3 | V | |||
| 2.3 V < DVDD < 3.6 V | 0.7 × DVDD | DVDD + 0.3 | ||||||
| VIL | Low-level input voltage | 1.65 V < DVDD < 2.3 V | –0.3 | 0.2 × DVDD | V | |||
| 2.3 V < DVDD < 3.6 V | –0.3 | 0.3 × DVDD | ||||||
| ILK | Digital input leakage current | ±10 | ±100 | nA | ||||
| DIGITAL OUTPUTS: LOGIC FAMILY (CMOS) | ||||||||
| VOH | High-level output voltage | IO = 500-μA source, CLOAD = 20 pF | 0.8 × DVDD | DVDD | V | |||
| VOL | Low-level output voltage | IO = 500-μA sink, CLOAD = 20 pF | 0 | 0.2 × DVDD | V | |||
| TEMPERATURE RANGE | ||||||||
| TA | Operating free-air temperature | –40 | 85 | °C | ||||