ZHCSJ89B January 2019 – July 2022 ADS8353-Q1
PRODUCTION DATA
The device supports two input configurations:
The device also supports two output data formats:
Equation 5 calculates the device resolution:
where:
Table 7-2 and Table 7-3 show the different input voltages and the corresponding output codes from the device.
| INPUT CONFIGURATION | INPUT VOLTAGE | OUTPUT CODE (Hex) | |||
|---|---|---|---|---|---|
| STRAIGHT BINARY (CFR.B4 = 0, Default) | |||||
| AINP_x | AINM_x | AINP_x - AINM_x | CODE | ADS8353-Q1 | |
| Single-ended (CFR.B7 = 0, default) | ≤ 1 LSB | 0 | ≤ 1 LSB | ZC | 0000 |
| FSR_ADC_x / 2 | FSR_ADC_x / 2 | MC | 7FFF | ||
| ≥ FSR_ADC_x – 1 LSB | ≥ FSR_ADC_x – 1 LSB | FSC | FFFF | ||
| Pseudo-differential (CFR.B7 = 1) | ≤ 1 LSB | FSR_ADC_x / 2 | ≤ –FSR_ADC_x / 2 + 1 LSB | ZC | 0000 |
| FSR_ADC_x / 2 | 0 | MC | 7FFF | ||
| ≥ FSR_ADC_x – 1 LSB | ≥ FSR_ADC_x / 2 – 1 LSB | FSC | FFFF | ||
| INPUT CONFIGURATION | INPUT VOLTAGE | OUTPUT CODE (Hex) | |||
|---|---|---|---|---|---|
| TWO'S COMPLIMENT (CFR.B4 = 1, Default) | |||||
| AINP_x | AINM_x | AINP_x - AINM_x | CODE | ADS8353-Q1 | |
| Single-ended (CFR.B7 = 0, default) | ≤ 1 LSB | 0 | ≤ 1 LSB | NFSC | 8000 |
| FSR_ADC_x / 2 | FSR_ADC_x / 2 | MC | 0000 | ||
| ≥ FSR_ADC_x – 1 LSB | ≥ FSR_ADC_x – 1 LSB | PFSC | 7FFF | ||
| Pseudo-differential (CFR.B7 = 1) | ≤ 1 LSB | FSR_ADC_x / 2 | ≤ –FSR_ADC_x / 2 + 1 LSB | NFSC | 8000 |
| FSR_ADC_x / 2 | 0 | MC | 0000 | ||
| ≥ FSR_ADC_x – 1 LSB | ≥ FSR_ADC_x / 2 – 1 LSB | PFSC | 7FFF | ||
Figure 7-3 shows the ideal device transfer characteristics for the single-ended analog input.
Figure 7-3 Ideal Transfer Characteristics for a Single-Ended Analog InputFigure 7-4 shows the ideal device transfer characteristics for the pseudo-differential analog input.
Figure 7-4 Ideal Transfer Characteristics for a Pseudo-Differential Analog Input