ZHCSIK6D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| AVDD | Internal reference | 4.5 | 5 | 5.5 | V | |
| External reference | 3 | 5 | 5.5 | |||
| DVDD | Operating | 1.65 | 3 | 5.5 | V | |
| Specified throughput | 2.35 | 3 | 5.5 | |||
| ANALOG INPUTS (Single-Ended Configuration) | ||||||
| FSR | Full-scale input range | 0 | VREF | V | ||
| VIN | Absolute input voltage | AINx(1) to REFM and CHx_CHy_CFG(2) = 00b | –0.1 | VREF + 0.1 | V | |
| AINy(3) to REFM and CHx_CHy_CFG = 01b | –0.1 | 0.1 | ||||
| AIN-COM | –0.1 | 0.1 | ||||
| ANALOG INPUTS (Pseudo-Differential Configuration) | ||||||
| FSR | Full-scale input range | –VREF / 2 | VREF / 2 | V | ||
| VIN | Absolute input voltage | AINx to REFM and CHx_CHy_CFG = 00b | –0.1 | VREF + 0.1 | V | |
| AINy to REFM and CHx_CHy_CFG = 10b | VREF / 2 – 0.1 | VREF / 2 + 0.1 | ||||
| AIN-COM | VREF / 2 – 0.1 | VREF / 2 + 0.1 | ||||
| EXTERNAL REFERENCE INPUT | ||||||
| VREFIO | REFIO input voltage | REFIO configured as input pin | 2.5 | AVDD – 0.3 | V | |
| TEMPERATURE RANGE | ||||||
| TA | Ambient temperature | –40 | 25 | 125 | °C | |