ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
RESERVED is shown in Figure 8-53 and described in Table 8-55.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| R-0b | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | RESERVED | R | 0b | Lower 4-bits of low threshold for analog input. These bits are compared with bits 3:0 of ADC conversion result. |