ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
Table 7-9 lists the functional modes supported by the TLA2518.
| FUNCTIONAL MODE | CONVERSION CONTROL | MUX CONTROL | CONV_MODE[1:0] | SEQ_MODE[1:0] |
|---|---|---|---|---|
| Manual | CS rising edge | Register write to MANUAL_CHID | 00b | 00b |
| On-the-fly | CS rising edge | First 5 bits after the CS falling edge | 00b | 10b |
| Auto-sequence | CS rising edge | Channel sequencer | 00b | 01b |
| Autonomous | Internal to the device | Channel sequencer | 01b | 01b |
| Turbo comparator | Internal to the device | Channel sequencer | 10b | 01b |
The device powers up in manual mode and can be configured into either of these modes by writing the configuration registers for the desired mode.