8.5.107 GPO2_TRIG_EVENT_SEL Register (Address = 0xC7) [reset = 0x8]
GPO2_TRIG_EVENT_SEL is shown in Figure 126 and described in Table 117.
Return to the Summary Table.
Figure 126. GPO2_TRIG_EVENT_SEL Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| GPO2_TRIG_EVENT_SEL[7:0] |
| R/W-1000b |
|
Table 117. GPO2_TRIG_EVENT_SEL Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-0 |
GPO2_TRIG_EVENT_SEL[7:0] |
R/W |
1000b |
Select the inputs AIN/GPIO[7:0] which can trigger an event based update on GPO2.
0b = Alert flags for the AIN/GPIO corresponding to this bit do not trigger GPO2 output.
1b = Alert flags for the AIN/GPIO corresponding to this bit trigger GPO2 output.
|