ZHCSJX5 June 2019 ADS7028
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| PARAMETER | Test Conditions | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| CONVERSION CYCLE | |||||
| tCONV | ADC conversion time | 600 | ns | ||
| tACQ | Acquisition time | 400 | ns | ||
| RESET and ALERT | |||||
| tPU | Power-up time for device | AVDD ≥ 2.35 V, CDECAP = 1 µF | 5 | ms | |
| tRST | Delay time; RST bit = 1b to device reset complete(1) | 5 | ms | ||
| tALERT_HI | ALERT high period | ALERT_LOGIC[1:0] = 1x | 85 | 105 | ns |
| tALERT_LO | ALERT low period | ALERT_LOGIC[1:0] = 1x | 85 | 105 | ns |
| SPI INTERFACE TIMINGS | |||||
| tDEN_CSDO | Delay time: CS falling to data enable | 15 | ns | ||
| tDZ_CSDO | Delay time: CS rising to SDO going Hi-Z | 15 | ns | ||
| tD_CKDO | Delay time: SCLK launch edge to (next) data valid on SDO | 15 | ns | ||
Figure 1. Conversion Cycle Timing