ZHCS114E march 2011 – february 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| tA | Aperture delay | 0.5 | 0.8 | 1.1 | ns | |
| Aperture delay matching | Between the two channels of the same device | ±70 | ps | |||
| Variation of aperture delay | Between two devices at the same temperature and DRVDD supply | ±150 | ps | |||
| tJ | Aperture jitter | 140 | fS rms | |||
| Wakeup time | Time to valid data after coming out of STANDBY mode | 50 | 100 | µs | ||
| Time to valid data after coming out of GLOBAL power-down mode | 100 | 500 | µs | |||
| ADC latency(7) | Default latency after reset | 16 | Clock cycles | |||
| Digital functions enabled (EN DIGITAL = 1) | 24 | Clock cycles | ||||
| DDR LVDS MODE(4) | ||||||
| tSU | Data setup time | Data valid(5) to zero-crossing of CLKOUTP | 1.5 | 2 | ns | |
| tH | Data hold time | Zero-crossing of CLKOUTP to data becoming invalid(5) | 0.35 | 0.6 | ns | |
| tPDI | Clock propagation delay | Input clock rising edge cross-over to output clock rising edge cross-over | 5 | 6.1 | 7.5 | ns |
| LVDS bit clock duty cycle | Duty cycle of differential clock, (CLKOUTP-CLKOUTM) | 49% | ||||
| tRISE, tFALL | Data rise time, Data fall time | Rise time measured from –100 mV to +100 mV Fall time measured from +100 mV to –100 mV 1MSPS ≤ Sampling frequency ≤ 160MSPS | 0.13 | ns | ||
| tCLKRISE, tCLKFALL | Output clock rise time, Output clock fall time | Rise time measured from –100 mV to +100 mV Fall time measured from +100 mV to –100 mV 1MSPS ≤ Sampling frequency ≤ 160MSPS | 0.13 | ns | ||
| PARALLEL CMOS MODE | ||||||
| tSU | Data setup time | Data valid(6) to zero-crossing of CLKOUT | 1.6 | 2.5 | ns | |
| tH | Data hold time | Zero-crossing of CLKOUT to data becoming invalid(6) | 2.3 | 2.7 | ns | |
| tPDI | Clock propagation delay | Input clock rising edge cross-over to output clock rising edge cross-over | 4.5 | 6.4 | 8.5 | ns |
| Output clock duty cycle | Duty cycle of output clock, CLKOUT 1MSPS ≤ Sampling frequency ≤ 160MSPS | 46% | ||||
| tRISE, tFALL | Data rise time, Data fall time | Rise time measured from 20% to 80% of DRVDD Fall time measured from 80% to 20% of DRVDD 1MSPS ≤ Sampling frequency ≤ 160MSPS | 1 | ns | ||
| tCLKRISE, tCLKFALL | Output clock rise time Output clock fall time | Rise time measured from 20% to 80% of DRVDD Fall time measured from 80% to 20% of DRVDD 1MSPS ≤ Sampling frequency ≤ 160MSPS | 1 | ns | ||