ZHCSOL8 August 2022 ADS131M08-Q1
PRODUCTION DATA
Table 8-11 contains a list of all valid commands, a short description of their functionality, their binary command word, and the expected response that appears in the following frame.
| COMMAND | DESCRIPTION | COMMAND WORD | RESPONSE |
|---|---|---|---|
| NULL | No operation | 0000 0000 0000 0000 | STATUS register |
| RESET | Reset the device | 0000 0000 0001 0001 | 1111 1111 0010 1000 |
| STANDBY | Place the device into standby mode | 0000 0000 0010 0010 | 0000 0000 0010 0010 |
| WAKEUP | Wake the device from standby mode to conversion mode | 0000 0000 0011 0011 | 0000 0000 0011 0011 |
| LOCK | Lock the interface such that only the NULL, UNLOCK, and RREG commands are valid | 0000 0101 0101 0101 | 0000 0101 0101 0101 |
| UNLOCK | Unlock the interface after the interface is locked | 0000 0110 0101 0101 | 0000 0110 0101 0101 |
| RREG | Read nnn nnnn plus 1 registers beginning at address a aaaa a | 101a aaaa annn nnnn | dddd dddd dddd dddd or 111a aaa annn nnnn(1) |
| WREG | Write nnn nnnn plus 1 registers beginning at address a aaaa a | 011a aaaa annn nnnn | 010a aaaa ammm mmmm(2) |