ZHCSOL7A March 2022 – August 2022 ADS131M04-Q1
PRODUCTION DATA
Each channel of the ADS131M04-Q1 has a dedicated input multiplexer. The multiplexer controls which signals are routed to the ADC channels. Configure the input multiplexer using the MUXn[1:0] bits in the CHn_CFG register. The input multiplexer allows the following inputs to be connected to the ADC channel:
Figure 8-2 Input Multiplexer