ZHCSKD9 October 2019 ADS1235-Q1
PRODUCTION DATA.
Figure 39 shows the analog input circuit consisting of ESD-protection diodes, the input multiplexer and the PGA. The ADS1235-Q1 has six analog inputs to support three differential-input measurement channels. In addition, there are two internal (system) measurements, and an option to disconnect all inputs.
Figure 39. Analog Input Block Diagram