ZHCSKD9 October 2019 ADS1235-Q1
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| Analog power supply | AVDD to AVSS | 4.75 | 5 | 5.25 | V | |
| AVSS to DGND | –2.6 | 0 | ||||
| Digital power supply | DVDD to DGND | 2.7 | 5.25 | V | ||
| ANALOG INPUTS | ||||||
| V(AINx) | Absolute input voltage | PGA mode | See Equation 3 | V | ||
| PGA bypassed | AVSS – 0.1 | AVDD + 0.1 | ||||
| VIN | Differential input voltage | VIN = VAINP – VAINN | ±VREF / Gain | See (1) | V | |
| VOLTAGE REFERENCE INPUTS | ||||||
| VREF | Differential reference voltage | VREF = V(REFPx) – V(REFNx) | 0.9 | AVDD – AVSS | V | |
| V(REFNx) | Negative reference voltage | AVSS – 0.05 | V(REFPx) – 0.9 | V | ||
| V(REFPx) | Positive reference voltage | V(REFNx) + 0.9 | AVDD + 0.05 | V | ||
| EXTERNAL CLOCK | ||||||
| fCLK | Frequency | 1 | 7.3728 | 8 | MHz | |
| Duty cycle | 40% | 60% | ||||
| GENERAL-PURPOSE INPUTS/OUTPUTS (GPIOs) | ||||||
| Input voltage | AVSS | AVDD | V | |||
| DIGITAL INPUTS (other than GPIOs) | ||||||
| Input voltage | DGND | DVDD | V | |||
| TEMPERATURE | ||||||
| TA | Operating ambient temperature | –40 | 125 | °C | ||