ZHCSHA6F May 2009 – January 2025 ADS1013 , ADS1014 , ADS1015
PRODUCTION DATA
Although the device digital filter attenuates high-frequency noise, use a first-order, low-pass RC filter at the ADC inputs to further reject out-of-bandwidth noise and avoid aliasing. A differential low-pass RC filter formed by R5, R6, and the differential capacitor CDIFF sets the –3dB cutoff frequency, fC, given by Equation 14. These filter resistors produce a voltage drop because of the input currents flowing into and out of the ADC. This voltage drop can contribute to an additional gain error. Limit the filter resistor values to below 1kΩ.
Two common-mode filter capacitors (CCM1 and CCM2) are also added to offer attenuation of high-frequency, common-mode noise components. Select a differential capacitor, CDIFF, that is at least an order of magnitude (10x) larger than these common-mode capacitors because mismatches in these common-mode capacitors can convert common-mode noise into differential noise.