ZHCSHA6F May 2009 – January 2025 ADS1013 , ADS1014 , ADS1015
PRODUCTION DATA
Table 9-1 shows the design parameters for this application.
| DESIGN PARAMETER | VALUE |
|---|---|
| Supply voltage (VDD) | 5V |
| Voltage across shunt resistor (VSHUNT) | ±50mV |
| Output data rate (DR) | ≥200 readings per second |
| Typical measurement accuracy at TA = 25°C(1) | ±0.25% |