ZHCSNC4B February 2021 – September 2022 ADC3661 , ADC3662 , ADC3663
PRODUCTION DATA
When using decimation, the output data is formatted as shown in Figure 8-38 and Figure 8-39. The examples are shown for 16-bit output for 2-wire (8x serialization), 1-wire (16x serialization) and 1/2-wire (32x serialization).
Figure 8-38 Output Data Format in Complex DecimationTable 8-4 illustrates the output interface data rate along with the corresponding DCLK/DCLKIN and FCLK frequencies based on output resolution (R), number of SLVDS lanes (L) and complex decimation setting (N).
Furthermore the table shows an actual lane rate example for the 2-, 1- and 1/2-wire interface, 16-bit output resolution and complex decimation by 4.
| DECIMATION SETTING | ADC SAMPLING RATE | OUTPUT RESOLUTION | # of WIRES | FCLK | DCLKIN, DCLK | DA/B0,1 |
|---|---|---|---|---|---|---|
| N | FS | R | L | FS / N | [DA/B0,1] / 2 | FS x 2 x R / L / N |
| 4 | 65 MSPS | 16 | 2 | 16.25 MHz | 130 MHz | 260 MHz |
| 1 | 260 MHz | 520 MHz | ||||
| 62.5 MSPS | 1/2 | 15.625 MHz | 500 MHz | 1000 MHz |
Figure 8-39 Output Data Format in Real DecimationTable 8-5 illustrates the output interface data rate along with the corresponding DCLK/DCLKIN and FCLK frequencies based on output resolution (R), number of SLVDS lanes (L) and real decimation setting (M).
Furthermore the table shows an actual lane rate example for the 2-, 1- and 1/2-wire interface, 16-bit output resolution and real decimation by 4.
| DECIMATION SETTING | ADC SAMPLING RATE | OUTPUT RESOLUTION | # of WIRES | FCLK | DCLKIN, DCLK | DA/B0,1 |
|---|---|---|---|---|---|---|
| M | FS | R | L | FS / M / 2 (L = 2) FS / M (L = 1, 1/2) | [DA/B0,1] / 2 | FS x R / L / M |
| 4 | 65 MSPS | 16 | 2 | 8.125 MHz | 65 MHz | 130 MHz |
| 1 | 16.25 MHz | 130 MHz | 260 MHz | |||
| 1/2 | 260 MHz | 520 MHz |