ZHCSMB7A October 2020 – May 2022 ADC3641 , ADC3642 , ADC3643
PRODUCTION DATA
If required, the serial interface registers can be cleared and reset to default settings during operation either:
After hardware or software reset the wait time is also ~ 200000 clock cycles before the SPI registers can be programmed.