ZHCSLJ1C July 2020 – December 2022 ADC3541 , ADC3542 , ADC3543
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| No missing codes | 14 | bits | ||||
| PSRR | FIN = 1 MHz | 38 | dB | |||
| ADC3541 - 10 MSPS: DC ACCURACY | ||||||
| DNL | Differential nonlinearity | FIN = 1.1 MHz | ± 0.2 | ± 0.85 | LSB | |
| INL | Integral nonlinearity | FIN = 1.1 MHz | ± 0.6 | ± 2.1 | LSB | |
| VOS_ERR | Offset error | 12 | 130 | LSB | ||
| VOS_DRIFT | Offset drift over temperature | 0.01 | LSB/ºC | |||
| GAINERR | Gain error | External 1.6 V reference | 0.5 | %FSR | ||
| GAINDRIFT | Gain drift over temperature | External 1.6 V reference | 25 | ppm/ºC | ||
| GAINERR | Gain error | Internal reference | -2.3 | %FSR | ||
| GAINDRIFT | Gain drift over temperature | Internal reference | 151 | ppm/ºC | ||
| Transition Noise | 0.45 | LSBRMS | ||||
| ADC3542 - 25 MSPS: DC ACCURACY | ||||||
| DNL | Differential nonlinearity | FIN = 1.1 MHz | ± 0.2 | ± 0.85 | LSB | |
| INL | Integral nonlinearity | FIN = 1.1 MHz | ± 0.6 | ± 2.1 | LSB | |
| VOS_ERR | Offset error | 12 | 130 | LSB | ||
| VOS_DRIFT | Offset drift over temperature | -0.01 | LSB/ºC | |||
| GAINERR | Gain error | External 1.6 V reference | -0.2 | %FSR | ||
| GAINDRIFT | Gain drift over temperature | External 1.6 V reference | 31 | ppm/ºC | ||
| GAINERR | Gain error | Internal reference | -2.8 | %FSR | ||
| GAINDRIFT | Gain drift over temperature | Internal reference | 151 | ppm/ºC | ||
| Transition Noise | 0.45 | LSBRMS | ||||
| ADC3543 - 65 MSPS: DC ACCURACY | ||||||
| DNL | Differential nonlinearity | FIN = 5 MHz | ± 0.1 | ± 0.75 | LSB | |
| INL | Integral nonlinearity | FIN = 5 MHz | ± 0.6 | ± 4.3 | LSB | |
| VOS_ERR | Offset error | 5.9 | 55 | LSB | ||
| VOS_DRIFT | Offset drift over temperature | 0.02 | LSB/ºC | |||
| GAINERR | Gain error | External 1.6 V reference | 0.7 | %FSR | ||
| GAINDRIFT | Gain drift over temperature | External 1.6 V reference | 25 | ppm/ºC | ||
| GAINERR | Gain error | Internal reference | 0.8 | %FSR | ||
| GAINDRIFT | Gain drift over temperature | Internal reference | 96 | ppm/ºC | ||
| Transition Noise | 0.45 | LSBRMS | ||||
| ADC ANALOG INPUT (AINP/M) | ||||||
| FS | Input full scale | Default, differential | 2.25 | Vpp | ||
| VCM | Input common mode voltage | 0.9 | 0.95 | 1.0 | V | |
| RIN | Differential input resistance | FIN = 100 kHz | 8 | kΩ | ||
| CIN | Differential input capacitance | FIN = 100 kHz | 7 | pF | ||
| VOCM | Output common mode voltage | 0.95 | V | |||
| BW | Analog input bandwidth (-3dB) | 900 | MHz | |||
| Internal Voltage Reference | ||||||
| VREF | Internal reference voltage | 1.6 | V | |||
| VREF Output Impedance | 8 | Ω | ||||
| Reference Input Buffer (REFBUF) | ||||||
| External reference voltage | 1.2 | V | ||||
| External voltage reference (VREF) | ||||||
| VREF | External voltage reference | 1.6 | V | |||
| Input Current | 0.3 | mA | ||||
| Input impedance | 5.3 | kΩ | ||||
| Clock Input (CLKP/M) | ||||||
| Input clock frequency | 0.5 | 65 | MHz | |||
| VID | Differential input voltage | 1 | 3.6 | Vpp | ||
| VCM | Input common mode voltage | 0.9 | V | |||
| RIN | Single ended input resistance to common mode | 5 | kΩ | |||
| CIN | Single ended input capacitance | 1.5 | pF | |||
| Clock duty cycle | 40 | 50 | 60 | % | ||
| Digital Inputs (RESET, PDN, SCLK, SEN, SDIO) | ||||||
| VIH | High level input voltage | 1.5 | V | |||
| VIL | Low level input voltage | 0.4 | ||||
| IIH | High level input current | 90 | 150 | uA | ||
| IIL | Low level input current | -150 | 90 | |||
| CI | Input capacitance | 1.5 | pF | |||
| Digital Output (SDOUT) | ||||||
| VOH | High level output voltage | ILOAD = -400 uA | IOVDD – 0.1 | IOVDD | V | |
| VOL | Low level output voltage | ILOAD = 400 uA | 0.1 | |||
| CMOS Interface (D0:D17) | ||||||
| Output data rate | per CMOS output pin | 250 | MHz | |||
| VOH | High level output voltage | ILOAD = -400 uA | IOVDD – 0.1 | IOVDD | V | |
| VOL | Low level output voltage | ILOAD = 400 uA | 0.1 | |||
| VIH | High level input voltage | Input clock (Serial CMOS) | IOVDD – 0.1 | IOVDD | V | |
| VIL | Low level input voltage | 0.1 | ||||