ZHCSTP2 November 2023 ADC34RF55
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DC ACCURACY | ||||||
| DNL | Differential nonlinearity | FIN = 10 MHz | ± 0.85 | LSB | ||
| INL | Integral nonlinearity | FIN = 10 MHz | ± 3.5 | LSB | ||
| VOS_ERR | Offset error | ± 2 | %FSR | |||
| GAINERR | Gain error | ± 3 | %FSR | |||
| GAINMatch | Gain matching across channels | ± 0.2 | dB | |||
| ADC ANALOG INPUTS (INAP/M, INBP/M, INCP/M, INDP/M) | ||||||
| FS | Input full scale | Differential, non-average mode | 1.1 | Vpp | ||
| Differential, 2x average mode | 1.35 | |||||
| VICM | Input common model voltage | 250 | 350 | 450 | mV | |
| ZIN | Differential input impedance | Differential at 100 MHz | 100 | Ω | ||
| VOCM | Output common mode voltage | 350 | mV | |||
| BW | Analog Input Bandwidth (-3 dB) | No averaging | 2.75 | GHz | ||
| 2x averaging | 2.75 | |||||
| Phase imbalance, analog input | ± 2 | deg | ||||
| Amplitude imablance, analog input | ± 1 | % | ||||
| CLOCK INPUT (CLKP/M) | ||||||
| Input clock frequency | 500 | 3000 | MHz | |||
| VID | Differential input voltage | 1 | 2.4 | Vpp | ||
| VICM | Input common mode voltage | 0.65 | 0.75 | 0.85 | V | |
| ZIN | Differential input impedance | Differential at 2.6 GHz | 100 | Ω | ||
| Clock duty cycle | 45 | 50 | 55 | % | ||
| SYSREF INPUT (SYSREFP/M) | ||||||
| VID | Differential input voltage | 600 | 800 | 1000 | mVpp | |
| VICM | Input common mode voltage | Input common mode voltage | 1.05 | 1.2 | 1.4 | V |
| ZIN | Differential input impedance | 100 | Ω | |||
| DIGITAL INPUTS (RESET, PDN, SCLK, SEN, SDIO, GPIO1/2, SPISEL) | ||||||
| VIH | High-level input voltage | 0.8 | V | |||
| VIL | Low-level input voltage | 0.4 | V | |||
| CI | Input capacitance | 0.6 | pF | |||
| DIGITAL OUTPUTS (SDIO) | ||||||
| VOH | High-level output voltage | ILOAD = -400 uA | AVDD18 – 0.1 | AVDD18 | V | |
| VOL | Low-level output voltage | ILOAD = 400 uA | 0.1 | V | ||
| CML SERDES OUTPUTS: DOUT[0..7]P/M | ||||||
| VOD | Serdes transmitter output amplitude | differential peak-peak | 700 | mVpp | ||
| VOCM | Serdes transmitter output common mode | 425 | mV | |||
| ZTX | Serdes transmitter single ended termination impedance | 50 | Ω | |||
| Transmitter short-circuit current | Transmitter pins shorted to any voltage between –0.25 V and 1.45 V | –100 | 100 | mA | ||