Short transport test patterns send a predefined octet format that repeats every frame. The short transport test patterns for each JMODE are defined in this section.
Table 7-37 Short Transport Test Pattern for JMODE 0| OCTET | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
|---|
| D0 | 0xF01 | 0xF02 | 0xF03 | 0xF04 | 0xF05 | T |
| D1 | 0xE11 | 0xE12 | 0xE13 | 0xE14 | 0xE15 | T |
| D2 (Dual or Quad only) | 0xD21 | 0xD22 | 0xD23 | 0xD24 | 0xD25 | T |
| D3 (Dual or Quad only) | 0xC31 | 0xC32 | 0xC33 | 0xC34 | 0xC35 | T |
| D4 (Quad only) | 0xB41 | 0xB42 | 0xB43 | 0xB44 | 0xB45 | T |
| D5 (Quad only) | 0xA51 | 0xA52 | 0xA53 | 0xA54 | 0xA55 | T |
| D6 (Quad only) | 0x961 | 0x962 | 0x963 | 0x964 | 0x965 | T |
| D7 (Quad only) | 0x871 | 0x872 | 0x873 | 0x874 | 0x875 | T |
Table 7-38 Short Transport Test Pattern
for JMODE 1| OCTET | 0 | 1 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 |
|---|
| D0 | 0xF01 | 0xF |
| D1 | 0x02 | 0xE1 |
| D2 (Dual or Quad only) | 0x1 | 0xE12 |
| D3 (Quad only) | 0xD21 | 0xD |
| D4 (Quad only) | 0x22 | 0xC3 |
| D5 (Quad only) | 0x1 | 0xC32 |
Table 7-39 Short Transport Test Pattern for JMODE 2| OCTET | 0 |
|---|
| NIBBLE | 0 | 1 |
|---|
| D0 | 0x01 |
| D1 (Dual or Quad only) | 0x11 |
| D2 (Quad only) | 0x21 |
| D3 (Quad only) | 0x31 |
Table 7-40 Short Transport Test Pattern
for JMODE 3| OCTET | 0 | 1 | 2 | 3 | 4 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
|---|
| D0 | 0x301 | 0x302 | 0x303 | 0x304 |
| D1 (Dual or Quad only) | 0x211 | 0x212 | 0x213 | 0x214 |
| D2 (Quad only) | 0x121 | 0x122 | 0x123 | 0x124 |
| D3 (Quad only) | 0x031 | 0x032 | 0x033 | 0x034 |
Table 7-41 Short Transport Test Pattern
for JMODE 4| OCTET | 0 | 1 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 |
|---|
| D0 | 0xF01 | 0xE |
| D1 (Dual or Quad only) | 0x11 | 0xD2 |
| D2 (Quad only) | 0x1 | 0xC31 |
Table 7-42 Short Transport Test Pattern for JMODE 5| OCTET | 0 | 1 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 |
|---|
| D0 | 0x01 | 0x11 |
| D1 (Quad only) | 0x21 | 0x31 |
Table 7-43 Short Transport Test Pattern
for JMODE 6| OCTET | 0 | 1 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 |
|---|
| D0 | 0xF01 | 0xF |
| D1 | 0x02 | 0xE1 |
| D2 (Dual or Quad only) | 0x1 | 0xE12 |
| D3 (Quad only) | 0xD21 | 0xD |
| D4 (Quad only) | 0x22 | 0xC3 |
| D5 (Quad only) | 0x1 | 0xC32 |
Table 7-44 Short Transport Test Pattern for JMODE 7| OCTET | 0 |
|---|
| NIBBLE | 0 | 1 |
|---|
| D0 | 0x01 |
| D1 (Dual or Quad only) | 0x11 |
| D2 (Quad only) | 0x21 |
| D3 (Quad only) | 0x31 |
Table 7-45 Short Transport Test Pattern for JMODE 8| OCTET | 0 | 1 | 2 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 |
|---|
| D0 | 0xF01 | 0xF02 |
| D1 (Dual or Quad only) | 0xE11 | 0xE12 |
| D2 (Quad only) | 0xD21 | 0xD22 |
| D3 (Quad only) | 0xC31 | 0xC32 |
Table 7-46 Short Transport Test Pattern for JMODE 9| OCTET | 0 |
|---|
| NIBBLE | 0 | 1 |
|---|
| D0 | 0x01 |
| D1 | 0x02 |
| D2 (Dual or Quad only) | 0x11 |
| D3 (Dual or Quad only) | 0x12 |
| D4 (Quad only) | 0x21 |
| D5 (Quad only) | 0x22 |
| D6 (Quad only) | 0x31 |
| D7 (Quad only) | 0x32 |
Table 7-47 Short Transport Test Pattern for JMODE 10| OCTET | 0 | 1 | 2 | 3 | 4 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
|---|
| D0 | 0x301 | 0x302 | 0x303 | 0x304 |
| D1 | 0x211 | 0x212 | 0x213 | 0x214 |
| D2 (Dual or Quad only) | 0x121 | 0x122 | 0x123 | 0x124 |
| D3 (Dual or Quad only) | 0x031 | 0x032 | 0x033 | 0x034 |
| D4 (Quad only) | 0x341 | 0x342 | 0x343 | 0x344 |
| D5 (Quad only) | 0x251 | 0x252 | 0x253 | 0x254 |
| D6 (Quad only) | 0x161 | 0x162 | 0x163 | 0x164 |
| D7 (Quad only) | 0x071 | 0x072 | 0x073 | 0x074 |
Table 7-48 Short Transport Test Pattern
for JMODE 11| OCTET | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
|---|
| D0 | 0xF01 | 0xF02 | 0xF03 | 0xF04 | 0xF05 | T |
| D1 | 0xE11 | 0xE12 | 0xE13 | 0xE14 | 0xE15 | T |
| D2 | 0xD21 | 0xD22 | 0xD23 | 0xD24 | 0xD25 | T |
| D3 | 0xC31 | 0xC32 | 0xC33 | 0xC34 | 0xC35 | T |
| D4 (Dual only) | 0xB41 | 0xB42 | 0xB43 | 0xB44 | 0xB45 | T |
| D5 (Dual only) | 0xA51 | 0xA52 | 0xA53 | 0xA54 | 0xA55 | T |
| D6 (Dual only) | 0x961 | 0x962 | 0x963 | 0x964 | 0x965 | T |
| D7 (Dual only) | 0x871 | 0x872 | 0x873 | 0x874 | 0x875 | T |
Table 7-49 Short Transport Test Pattern for JMODE 12| OCTET | 0 |
|---|
| NIBBLE | 0 | 1 |
|---|
| D0 | 0x01 |
| D1 | 0x02 |
| D2 | 0x03 |
| D3 | 0x04 |
| D4 (Dual only) | 0x11 |
| D5 (Dual only) | 0x12 |
| D6 (Dual only) | 0x13 |
| D7 (Dual only) | 0x14 |
Table 7-50 Short Transport Test Pattern
for JMODE 13| OCTET | 0 | 1 | 2 | 3 | 4 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
|---|
| D0 | 0x301 | 0x302 | 0x303 | 0x304 |
| D1 | 0x211 | 0x212 | 0x213 | 0x214 |
| D2 | 0x121 | 0x122 | 0x123 | 0x124 |
| D3 | 0x031 | 0x032 | 0x033 | 0x034 |
| D4 (Dual only) | 0x341 | 0x342 | 0x343 | 0x344 |
| D5 (Dual only) | 0x251 | 0x252 | 0x253 | 0x254 |
| D6 (Dual only) | 0x161 | 0x162 | 0x163 | 0x164 |
| D7 (Dual only) | 0x071 | 0x072 | 0x073 | 0x074 |
Table 7-51 Short Transport Test Pattern for JMODE 14| OCTET | 0 | 1 | 2 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 |
|---|
| D0 | 0xF01 | 0xF02 |
| D1 | 0xE11 | 0xE12 |
| D2 (Dual or Quad only) | 0xD21 | 0xD22 |
| D3 (Dual or Quad only) | 0xC31 | 0xC32 |
| D4 (Quad only) | 0xB41 | 0xB42 |
| D5 (Quad only) | 0xA51 | 0xA52 |
| D6 (Quad only) | 0x961 | 0x962 |
| D7 (Quad only) | 0x871 | 0x872 |
Table 7-52 Short Transport Test Pattern for JMODE 15| OCTET | 0 | 1 | 2 |
|---|
| NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 |
|---|
| D0 | 0xF01 | 0xF02 |
| D1 | 0xE11 | 0xE12 |
| D2 | 0xD21 | 0xD22 |
| D3 | 0xC31 | 0xC32 |
| D4 (Dual only) | 0xB41 | 0xB42 |
| D5 (Dual only) | 0xA51 | 0xA52 |
| D6 (Dual only) | 0x961 | 0x962 |
| D7 (Dual only) | 0x871 | 0x872 |