ZHCSOI5 October 2021 ADC12DJ1600 , ADC12QJ1600 , ADC12SJ1600
PRODUCTION DATA
A 12-octet repeating pattern is defined in INCITS TR-35-2004. The purpose of this pattern is to generate white spectral content for JESD204C compliance and jitter testing. Table 9-53 lists the pattern before and after 8B/10B encoding. This mode only applies to 8B/10B modes.
OCTET NUMBER | Dx.y NOTATION | 8-BIT INPUT TO 8B/10B ENCODER | 20b OUTPUT OF 8B/10B ENCODER (Two Characters) |
---|---|---|---|
0 | D30.5 | 0xBE | 0x86BA6 |
1 | D23.6 | 0xD7 | |
2 | D3.1 | 0x23 | 0xC6475 |
3 | D7.2 | 0x47 | |
4 | D11.3 | 0x6B | 0xD0E8D |
5 | D15.4 | 0x8F | |
6 | D19.5 | 0xB3 | 0xCA8B4 |
7 | D20.0 | 0x14 | |
8 | D30.2 | 0x5E | 0x7949E |
9 | D27.7 | 0xFB | |
10 | D21.1 | 0x35 | 0xAA665 |
11 | D25.2 | 0x59 |