ZHCSCX0D January 2014 – October 2017 ADC12J1600 , ADC12J2700
PRODUCTION DATA.
The decimation filters are arranged to provide a programmable overall decimation of 4, 8, 10, 16, 20, or 32. The input and output of each filter is complex. The output data consists of 15-bit complex baseband information. Table 7 lists the effective output sample rates.
| DECIMATION SETTING | COMPLEX SAMPLE OUTPUT RATE AND RESULTING BANDWIDTH (OUTPUT SAMPLE = 15-BIT I + 15-BIT Q + 2-BIT OR) | |||||
|---|---|---|---|---|---|---|
| ƒ(DEVCLK) | ƒ(DEVCLK) = 4000 MHz | |||||
| OUTPUT RATE (MSPS) | RAW OUTPUT BANDWIDTH (MHz) | ALIAS PROTECTED BANDWIDTH (MHz) | OUTPUT RATE (MSPS) | RAW OUTPUT BANDWIDTH (MHz) | ALIAS PROTECTED BANDWIDTH (MHz) | |
| 4 | ƒ(DEVCLK) / 4 | ƒ(DEVCLK) / 4 | 0.8 × ƒ(DEVCLK) / 4 | 1000 | 1000 | 800 |
| 8 | ƒ(DEVCLK) / 8 | ƒ(DEVCLK)N / 8 | 0.8 × ƒ(DEVCLK) / 8 | 500 | 500 | 400 |
| 10 | ƒ(DEVCLK) / 10 | ƒ(DEVCLK) / 10 | 0.8 × ƒ(DEVCLK) / 10 | 400 | 400 | 320 |
| 16 | ƒ(DEVCLK) / 16 | ƒ(DEVCLK) / 16 | 0.8 × ƒ(DEVCLK) / 16 | 250 | 250 | 200 |
| 20 | ƒ(DEVCLK) / 20 | ƒ(DEVCLK) / 20 | 0.8 × ƒ(DEVCLK) / 20 | 200 | 200 | 160 |
| 32 | ƒ(DEVCLK) / 32 | ƒ(DEVCLK) / 32 | 0.8 × ƒ(DEVCLK) / 32 | 125 | 125 | 100 |
For maximum efficiency a group of high speed filter blocks are implemented with specific blocks used for each decimation setting. The first table below describes the combination of filter blocks used for each decimation setting. The next table lists the coefficient details and decimation factor of each filter block.
| Decimation Setting | Filter Blocks Used |
|---|---|
| 4 | CS19, CS55 |
| 8 | CS11, CS15, CS55 |
| 10 | CS11, CS139 |
| 16 | CS7, CS11, CS15, CS55 |
| 20 | CS7, CS11, CS139 |
| 32 | CS7, CS7, CS11, CS15, CS55 |
| Filter Coefficient Set (Decimation Factor of Filter) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| CS7 (2) | CS11 (2) | CS15 (2) | CS19 (2) | CS55 (2) | CS139 (5) | ||||||
| –65 | –65 | 109 | 109 | –327 | –327 | 22 | 22 | –37 | –37 | –5 | –5 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | –9 | –9 |
| 577 | 577 | –837 | –837 | 2231 | 2231 | –174 | –174 | 118 | 118 | –9 | –9 |
| 1024 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | –5 | –5 | |
| 4824 | 4824 | –8881 | –8881 | 744 | 744 | –291 | –291 | 0 | 0 | ||
| 8192 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | 20 | |||
| 39742 | 39742 | –2429 | –2429 | 612 | 612 | 33 | 33 | ||||
| 65536 | 0 | 0 | 0 | 0 | 33 | 33 | |||||
| 10029 | 10029 | –1159 | –1159 | 21 | 21 | ||||||
| 16384 | 0 | 0 | 0 | 0 | |||||||
| 2031 | 2031 | –54 | –54 | ||||||||
| 0 | 0 | –88 | –88 | ||||||||
| –3356 | –3356 | –89 | –89 | ||||||||
| 0 | 0 | –56 | –56 | ||||||||
| 5308 | 5308 | 0 | 0 | ||||||||
| 0 | 0 | 119 | 119 | ||||||||
| –8140 | –8140 | 196 | 196 | ||||||||
| 0 | 0 | 199 | 199 | ||||||||
| 12284 | 12284 | 125 | 125 | ||||||||
| 0 | 0 | 0 | 0 | ||||||||
| –18628 | –18628 | –234 | –234 | ||||||||
| 0 | 0 | –385 | –385 | ||||||||
| 29455 | 29455 | –393 | –393 | ||||||||
| 0 | 0 | –248 | –248 | ||||||||
| –53191 | –53191 | 0 | 0 | ||||||||
| 0 | 0 | 422 | 422 | ||||||||
| 166059 | 166059 | 696 | 696 | ||||||||
| 262144 | 711 | 711 | |||||||||
| 450 | 450 | ||||||||||
| 0 | 0 | ||||||||||
| –711 | –711 | ||||||||||
| –1176 | –1176 | ||||||||||
| –1206 | –1206 | ||||||||||
| –766 | –766 | ||||||||||
| 0 | 0 | ||||||||||
| 1139 | 1139 | ||||||||||
| 1893 | 1893 | ||||||||||
| 1949 | 1949 | ||||||||||
| 1244 | 1244 | ||||||||||
| 0 | 0 | ||||||||||
| –1760 | –1760 | ||||||||||
| –2940 | –2940 | ||||||||||
| –3044 | –3044 | ||||||||||
| –1955 | –1955 | ||||||||||
| 0 | 0 | ||||||||||
| 2656 | 2656 | ||||||||||
| 4472 | 4472 | ||||||||||
| 4671 | 4671 | ||||||||||
| 3026 | 3026 | ||||||||||
| 0 | 0 | ||||||||||
| –3993 | –3993 | ||||||||||
| –6802 | –6802 | ||||||||||
| –7196 | –7196 | ||||||||||
| –4730 | –4730 | ||||||||||
| 0 | 0 | ||||||||||
| 6159 | 6159 | ||||||||||
| 10707 | 10707 | ||||||||||
| 11593 | 11593 | ||||||||||
| 7825 | 7825 | ||||||||||
| 0 | 0 | ||||||||||
| –10423 | –10423 | ||||||||||
| –18932 | –18932 | ||||||||||
| –21629 | –21629 | ||||||||||
| –15618 | –15618 | ||||||||||
| 0 | 0 | ||||||||||
| 24448 | 24448 | ||||||||||
| 52645 | 52645 | ||||||||||
| 78958 | 78958 | ||||||||||
| 97758 | 97758 | ||||||||||
| 104858 | |||||||||||