ZHCSUL6 February 2024 ADC12DL1500 , ADC12DL2500 , ADC12DL500
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| A1 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| A2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| A3 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| A4 | INA+ | I | Channel A analog input positive connection. The differential full-scale input range is determined by the FS_RANGE_A register; see the Full-Scale Voltage (VFS) Adjustment section. This input is terminated to AGND through a 50-Ω termination resistor. The input common-mode voltage must typically be set to 0 V (GND) and must follow the recommendations in the Recommended Operating Conditions table. This pin can be left disconnected if not used. |
| A5 | INA– | I | Channel A analog input negative connection. See INA+ (pin A4) for detailed description. This input is terminated to ground through a 50Ω termination resistor. This pin can be left disconnected if not used. |
| A6 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| A7 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| A8 | ORA1 | O | Fast overrange detection status for channel A for the OVR_T1 threshold. When the analog input exceeds the threshold programmed into OVR_T1, this status indicator goes high. The minimum pulse duration is set by OVR_N. See the ADC Overrange Detection section for more information. Leave this pin disconnected if not used. |
| A9 | DA0+ | O | LVDS output for bit 0 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| A10 | DA0– | O | LVDS output for bit 0 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| A11 | DA6+ | O | LVDS output for bit 6 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| A12 | DA6– | O | LVDS output for bit 6 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| A13 | DC0+ | O | LVDS output for bit 0 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| A14 | DC0– | O | LVDS output for bit 0 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| A15 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| A16 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| B1 | CALSTAT | O | Foreground calibration status output or device alarm output. Functionality is programmed through CAL_STATUS_SEL. This pin can be left disconnected if not used. |
| B2 | CALTRIG | I | Foreground calibration trigger input. This pin is only used if hardware calibration triggering is selected in CAL_TRIG_EN, otherwise software triggering is performed using CAL_SOFT_TRIG. Tie this pin to GND if not used. |
| B3 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| B4 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| B5 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| B6 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| B7 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| B8 | ORA0 | O | Fast overrange detection status for channel A for the OVR_T0 threshold. When the analog input exceeds the threshold programmed into OVR_T0, this status indicator goes high. The minimum pulse duration is set by OVR_N. See the ADC Overrange Detection section for more information. Leave this pin disconnected if not used. |
| B9 | DA1+ | O | LVDS output for bit 1 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| B10 | DA1– | O | LVDS output for bit 1 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| B11 | DA7+ | O | LVDS output for bit 7 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| B12 | DA7– | O | LVDS output for bit 7 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| B13 | DC1+ | O | LVDS output for bit 1 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| B14 | DC1– | O | LVDS output for bit 1 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| B15 | DC7+ | O | LVDS output for bit 7 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| B16 | DC7– | O | LVDS output for bit 7 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| C1 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| C2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| C3 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| C4 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| C5 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| C6 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| C7 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| C8 | ORB1 | O | Fast overrange detection status for channel B for the OVR_T1 threshold. When the analog input exceeds the threshold programmed into OVR_T1, this status indicator goes high. The minimum pulse duration is set by OVR_N. See the ADC Overrange Detection section for more information. Leave this pin disconnected if not used. |
| C9 | DA2+ | O | LVDS output for bit 2 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| C10 | DA2– | O | LVDS output for bit 2 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| C11 | DA8+ | O | LVDS output for bit 8 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| C12 | DA8– | O | LVDS output for bit 8 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| C13 | DC2+ | O | LVDS output for bit 2 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| C14 | DC2– | O | LVDS output for bit 2 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| C15 | DC8+ | O | LVDS output for bit 8 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| C16 | DC8– | O | LVDS output for bit 8 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| D1 | TMSTP+ | I | Timestamp input positive connection or differential LVDS SYNC
positive connection. This input is used as the timestamp input, used
to mark a specific sample, when TIMESTAMP_EN is set 1. This
differential input is used as the SYNC signal input when SYNC_SEL is
set to 1. This input can be used as both a timestamp and
differential SYNC input at the same time, allowing feedback of the
SYNC signal using the timestamp mechanism. TMSTP± uses active low
signaling when used as the LVDS SYNC signal. For additional usage
information, see the Timestamp section. TMSTP_RECV_EN must be set to 1 to use this input. This differential input (TMSTP+ to TMSTP–) has an internal untrimmed 100Ω differential termination and can be AC-coupled when TMSTP_LVPECL_EN is set to 0. The termination changes to 50Ω to ground on each input pin (TMSTP+ and TMSTP–) and can be DC-coupled when TMSTP_LVPECL_EN is set to 1. This pin is not self-biased and therefore must be externally biased for both AC-coupled and DC-coupled configurations. The common-mode voltage must be within the range provided in the Recommended Operating Conditions table when both AC-coupled and DC-coupled. This pin can be left disconnected and disabled (TMSTP_RECV_EN = 0) if SYNCSE is used for the LVDS SYNC signal and timestamp is not required. |
| D2 | BG | O | Band-gap voltage output. This pin is capable of sourcing only small currents and driving limited capacitive loads, as specified in the Recommended Operating Conditions table. See the Analog Reference Voltage section for more details. This pin can be left disconnected if not used. |
| D3 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| D4 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| D5 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| D6 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| D7 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| D8 | ORB0 | O | Fast overrange detection status for channel B for the OVR_T0 threshold. When the analog input exceeds the threshold programmed into OVR_T0, this status indicator goes high. The minimum pulse duration is set by OVR_N. See the ADC Overrange Detection section for more information. Leave this pin disconnected if not used. |
| D9 | DA3+ | O | LVDS output for bit 3 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| D10 | DA3– | O | LVDS output for bit 3 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| D11 | DA9+ | O | LVDS output for bit 9 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| D12 | DA9– | O | LVDS output for bit 9 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| D13 | DC3+ | O | LVDS output for bit 3 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| D14 | DC3– | O | LVDS output for bit 3 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| D15 | DC9+ | O | LVDS output for bit 9 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| D16 | DC9– | O | LVDS output for bit 9 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| E1 | TMSTP– | I | Timestamp input negative connection or differential LVDS SYNC negative connection. This pin can be left disconnected and disabled (TMSTP_RECV_EN = 0) if SYNCSE is used for the LVDS SYNC signal and timestamp is not required. |
| E2 | SYNCSE | I | LVDS interface SYNC signal, single-ended active low input used to control sending strobe signals for synchronization or digital interface test patterns. The Digital Interface Test Patterns section describes using the SYNC signal in more detail. The choice of single-ended or differential SYNC (using the TMSTP+ and TMSTP– pins) is selected by programming SYNC_SEL. Tie this pin to ground if differential SYNC (TMSTP±) is used as the SYNC signal. |
| E3 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| E4 | VA11 | I | 1.1V analog supply |
| E5 | VA11 | I | 1.1V analog supply |
| E6 | VA11 | I | 1.1V analog supply |
| E7 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| E8 | VD11 | I | 1.1V digital supply |
| E9 | DA4+ | O | LVDS output for bit 4 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| E10 | DA4– | O | LVDS output for bit 4 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| E11 | DA10+ | O | LVDS output for bit 10 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| E12 | DA10– | O | LVDS output for bit 10 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| E13 | DC4+ | O | LVDS output for bit 4 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| E14 | DC4– | O | LVDS output for bit 4 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| E15 | DC10+ | O | LVDS output for bit 10 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| E16 | DC10– | O | LVDS output for bit 10 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| F1 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| F2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| F3 | VA11 | I | 1.1V analog supply |
| F4 | VA11 | I | 1.1V analog supply |
| F5 | VA11 | I | 1.1V analog supply |
| F6 | VA11 | I | 1.1V analog supply |
| F7 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| F8 | VD11 | I | 1.1-V digital supply |
| F9 | DA5+ | O | LVDS output for bit 5 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| F10 | DA5– | O | LVDS output for bit 5 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| F11 | DA11+ | O | LVDS output for bit 11 of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| F12 | DA11– | O | LVDS output for bit 11 of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| F13 | DC5+ | O | LVDS output for bit 5 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| F14 | DC5– | O | LVDS output for bit 5 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| F15 | DC11+ | O | LVDS output for bit 11 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| F16 | DC11– | O | LVDS output for bit 11 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| G1 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| G2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| G3 | VA19 | I | 1.9V analog supply |
| G4 | VA19 | I | 1.9V analog supply |
| G5 | VA19 | I | 1.9V analog supply |
| G6 | VA19 | I | 1.9V analog supply |
| G7 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| G8 | VD11 | I | 1.1-V digital supply |
| G9 | DACLK+ | O | LVDS output for data clock of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| G10 | DACLK– | O | LVDS output for data clock of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| G11 | VLVDS | I | 1.1V to 1.9V LVDS digital interface supply |
| G12 | VLVDS | I | 1.1V to 1.9V LVDS digital interface supply |
| G13 | DC6+ | O | LVDS output for bit 6 of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| G14 | DC6– | O | LVDS output for bit 6 of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| G15 | DCCLK+ | O | LVDS output for data clock of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| G16 | DCCLK– | O | LVDS output for data clock of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| H1 | CLK+ | I | Device (sampling) clock positive input. TI strongly recommends that the clock signal be AC-coupled to this input for best performance. In single-channel mode, the analog input signal is sampled on both rising and falling edges. In-dual channel mode, the analog signal is sampled on the rising edge. This differential input has an internal untrimmed 100Ω differential termination and is self-biased to the optimal input common-mode voltage as long as DEVCLK_LVPECL_EN is set to 0. |
| H2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| H3 | VA19 | I | 1.9V analog supply |
| H4 | VA19 | I | 1.9V analog supply |
| H5 | VA19 | I | 1.9V analog supply |
| H6 | VA19 | I | 1.9V analog supply |
| H7 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| H8 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| H9 | DASTR+ | O | LVDS output for data strobe of LVDS bus A. Positive connection. This pin can be left disconnected if not used. |
| H10 | DASTR– | O | LVDS output for data strobe of LVDS bus A. Negative connection. This pin can be left disconnected if not used. |
| H11 | VLVDS | I | 1.1V to 1.9V LVDS digital interface supply |
| H12 | VLVDS | I | 1.1V to 1.9V LVDS digital interface supply |
| H13 | VLVDS | I | 1.1V to 1.9V LVDS digital interface supply |
| H14 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| H15 | DCSTR+ | O | LVDS output for data strobe of LVDS bus C. Positive connection. This pin can be left disconnected if not used. |
| H16 | DCSTR– | O | LVDS output for data strobe of LVDS bus C. Negative connection. This pin can be left disconnected if not used. |
| J1 | CLK– | I | Device (sampling) clock negative input. TI strongly recommends that the clock signal be AC-coupled to this input for best performance. |
| J2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| J3 | VA19 | I | 1.9V analog supply |
| J4 | VA19 | I | 1.9V analog supply |
| J5 | VA19 | I | 1.9V analog supply |
| J6 | VA19 | I | 1.9V analog supply |
| J7 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| J8 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| J9 | DBSTR+ | O | LVDS output for data strobe of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| J10 | DBSTR– | O | LVDS output for data strobe of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| J11 | VLVDS | I | 1.1V to 1.9V LVDS digital interface supply |
| J12 | VLVDS | I | 1.1V to 1.9V LVDS digital interface supply |
| J13 | VLVDS | I | 1.1V to 1.9V LVDS digital interface supply |
| J14 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| J15 | DDSTR+ | O | LVDS output for data strobe of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| J16 | DDSTR– | O | LVDS output for data strobe of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| K1 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| K2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| K3 | VA19 | I | 1.9V analog supply |
| K4 | VA19 | I | 1.9V analog supply |
| K5 | VA19 | I | 1.9V analog supply |
| K6 | VA19 | I | 1.9V analog supply |
| K7 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| K8 | VD11 | I | 1.1V digital supply |
| K9 | DBCLK+ | O | LVDS output for data clock of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| K10 | DBCLK– | O | LVDS output for data clock of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| K11 | VLVDS | I | 1.1V to 1.9V LVDS digital interface supply |
| K12 | VLVDS | I | 1.1V to 1.9V LVDS digital interface supply |
| K13 | DD6+ | O | LVDS output for bit 6 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| K14 | DD6– | O | LVDS output for bit 6 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| K15 | DDCLK+ | O | LVDS output for data clock of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| K16 | DDCLK– | O | LVDS output for data clock of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| L1 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| L2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| L3 | VA11 | I | 1.1V analog supply |
| L4 | VA11 | I | 1.1V analog supply |
| L5 | VA11 | I | 1.1V analog supply |
| L6 | VA11 | I | 1.1V analog supply |
| L7 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| L8 | VD11 | I | 1.1-V digital supply |
| L9 | DB5+ | O | LVDS output for bit 5 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| L10 | DB5– | O | LVDS output for bit 5 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| L11 | DB11+ | O | LVDS output for bit 11 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| L12 | DB11– | O | LVDS output for bit 11 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| L13 | DD5+ | O | LVDS output for bit 5 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| L14 | DD5– | O | LVDS output for bit 5 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| L15 | DD11+ | O | LVDS output for bit 11 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| L16 | DD11– | O | LVDS output for bit 11 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| M1 | SYSREF+ | I | SYSREF input positive connection. The SYSREF input is used to achieve synchronization between multiple ADC12DLx500 devices and deterministic latency across the LVDS data interface. This differential input (SYSREF+ to SYSREF–) has an internal untrimmed 100Ω differential termination and can be AC-coupled when SYSREF_LVPECL_EN is set to 0. This input is self-biased when SYSREF_LVPECL_EN is set to 0. The termination changes to 50Ω to ground on each input pin (SYSREF+ and SYSREF–) and can be DC-coupled when SYSERF_LVPECL_EN is set to 1. This input is not self-biased when SYSERF_LVPECL is set to 1 and must be biased externally to the input common-mode voltage range provided in the Recommended Operating Conditions table. |
| M2 | TDIODE+ | I | Temperature diode positive (anode) connection. An external temperature sensor can be connected to TDIODE+ and TDIODE– to monitor the junction temperature of the device. This pin can be left disconnected if not used. |
| M3 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| M4 | VA11 | I | 1.1V analog supply |
| M5 | VA11 | I | 1.1V analog supply |
| M6 | VA11 | I | 1.1V analog supply |
| M7 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| M8 | VD11 | I | 1.1V digital supply |
| M9 | DB4+ | O | LVDS output for bit 4 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| M10 | DB4– | O | LVDS output for bit 4 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| M11 | DB10+ | O | LVDS output for bit 10 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| M12 | DB10– | O | LVDS output for bit 10 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| M13 | DD4+ | O | LVDS output for bit 4 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| M14 | DD4– | O | LVDS output for bit 4 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| M15 | DD10+ | O | LVDS output for bit 10 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| M16 | DD10– | O | LVDS output for bit 10 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| N1 | SYSREF– | I | SYSREF input negative connection. See SYSREF+ (pin M1) for detailed description. |
| N2 | TDIODE– | I | Temperature diode negative (cathode) connection. This pin can be left disconnected if not used. |
| N3 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| N4 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| N5 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| N6 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| N7 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| N8 | SDO | O | Serial programming interface (SPI) data output. The Using the Serial Interface section describes the serial interface in more detail. This pin is high impedance during normal device operation. This pin outputs 1.9V CMOS levels during serial interface read operations. This pin can be left disconnected if not used. |
| N9 | DB3+ | O | LVDS output for bit 3 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| N10 | DB3– | O | LVDS output for bit 3 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| N11 | DB9+ | O | LVDS output for bit 9 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| N12 | DB9– | O | LVDS output for bit 9 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| N13 | DD3+ | O | LVDS output for bit 3 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| N14 | DD3– | O | LVDS output for bit 3 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| N15 | DD9+ | O | LVDS output for bit 9 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| N16 | DD9– | O | LVDS output for bit 9 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| P1 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| P2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| P3 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| P4 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| P5 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| P6 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| P7 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| P8 | SDI | I | Serial programming interface (SPI) data input. The Using the Serial Interface section describes the serial interface in more detail. Supports 1.1V and 1.8V CMOS levels. |
| P9 | DB2+ | O | LVDS output for bit 2 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| P10 | DB2– | O | LVDS output for bit 2 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| P11 | DB8+ | O | LVDS output for bit 8 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| P12 | DB8– | O | LVDS output for bit 8 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| P13 | DD2+ | O | LVDS output for bit 2 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| P14 | DD2– | O | LVDS output for bit 2 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| P15 | DD8+ | O | LVDS output for bit 8 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| P16 | DD8– | O | LVDS output for bit 8 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| R1 | PD | I | This pin disables all analog circuits and LVDS outputs when set high to save power or for temperature diode calibration. Tie this pin to ground during normal operation. |
| R2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| R3 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| R4 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| R5 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| R6 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| R7 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| R8 | SCS | I | Serial programming interface (SPI) chip-select active low input. The Using the Serial Interface section describes the serial interface in more detail. Supports 1.1-V and 1.8-V CMOS levels. This pin has an 82-kΩ pullup resistor to VD11. |
| R9 | DB1+ | O | LVDS output for bit 1 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| R10 | DB1– | O | LVDS output for bit 1 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| R11 | DB7+ | O | LVDS output for bit 7 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| R12 | DB7– | O | LVDS output for bit 7 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| R13 | DD1+ | O | LVDS output for bit 1 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| R14 | DD1– | O | LVDS output for bit 1 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| R15 | DD7+ | O | LVDS output for bit 7 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| R16 | DD7– | O | LVDS output for bit 7 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| T1 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| T2 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| T3 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| T4 | INB+ | I | Channel B analog input positive connection. The differential full-scale input range is determined by the FS_RANGE_B register; see the Full-Scale Voltage (VFS) Adjustment section. This input is terminated to AGND through a 50-Ω termination resistor. The input common-mode voltage must typically be set to 0 V (GND) and must follow the recommendations in the Recommended Operating Conditions table. This pin can be left disconnected if not used. |
| T5 | INB– | I | Channel B analog input negative connection. See INB+ (pin T4) for detailed description. This input is terminated to ground through a 50Ω termination resistor. This pin can be left disconnected if not used. |
| T6 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| T7 | AGND | — | Analog supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| T8 | SCLK | I | Serial programming interface (SPI) clock. This pin functions as the serial-interface clock input that clocks the serial programming data in and out. The Using the Serial Interface section describes the serial interface in more detail. Supports 1.1V and 1.8V CMOS levels. |
| T9 | DB0+ | O | LVDS output for bit 0 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| T10 | DB0– | O | LVDS output for bit 0 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| T11 | DB6+ | O | LVDS output for bit 6 of LVDS bus B. Positive connection. This pin can be left disconnected if not used. |
| T12 | DB6– | O | LVDS output for bit 6 of LVDS bus B. Negative connection. This pin can be left disconnected if not used. |
| T13 | DD0+ | O | LVDS output for bit 0 of LVDS bus D. Positive connection. This pin can be left disconnected if not used. |
| T14 | DD0– | O | LVDS output for bit 0 of LVDS bus D. Negative connection. This pin can be left disconnected if not used. |
| T15 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |
| T16 | DGND | — | Digital supply ground. Tie AGND and DGND to a common ground plane (GND) on the circuit board. |