ZHCSOI5 October 2021 ADC12DJ1600 , ADC12QJ1600 , ADC12SJ1600
PRODUCTION DATA
The device can operate with subclass 0 compatibility provided that multi-ADC synchronization and deterministic latency are not required. With these limitations, the device can operate without the application of SYSREF. The internal LMFC/LEMC is automatically self-generated with unknown timing. SYNC is used as normal to initiate the CGS and ILAS in 8B/10B mode.