ZHCSGI8A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | TYP(3) | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIN_FSR | Analog differential input full-scale range | FSR pin Y3 Low | [4, 5, 6] | 630 | mVP-P | ||
| FSR pin Y3 High | [4, 5, 6] | 750 | 820 | 890 | mVP-P | ||
| EXTENDED CONTROL MODE | |||||||
| FM(14:0) = 0000h | 600 | mVP-P | |||||
| FM(14:0) = 4000h (default) | 800 | mVP-P | |||||
| FM(14:0) = 7FFFh | 1000 | mVP-P | |||||
| CIN | Analog input capacitance, Non-DES mode (4)(5) |
Differential | 0.02 | pF | |||
| Each input pin to ground | 1.6 | pF | |||||
| Analog input
capacitance, DES mode (4)(5) |
Differential | 0.02 | pF | ||||
| Each input pin to ground | 2.2 | pF | |||||
| RIN | Differential input resistance | [1, 2, 3] | 99 | 103 | 107 | Ω | |
| COMMON-MODE OUTPUT | |||||||
| VCMO | Common-mode output voltage | ICMO = ±100 μA | [1, 2, 3] | 1.15 | 1.25 | 1.35 | V |
| TC_VCMO | Common-mode output voltage temperature coefficient | ICMO = ±100 μA | 38 | ppm/°C | |||
| VCMO_LVL | VCMO input threshold to set DC-coupling mode | 0.63 | V | ||||
| CL_VCMO | Maximum VCMO load capacitance | See(5) | 80 | pF | |||
| BANDGAP REFERENCE | |||||||
| VBG | Bandgap reference output voltage | IBG = ±100 µA | [1, 2, 3] | 1.15 | 1.27 | 1.35 | V |
| TC_VBG | Bandgap reference voltage temperature coefficient | IBG = ±100 µA | 50 | ppm/°C | |||
| CLOAD VBG | Maximum bandgap reference load capacitance | 80 | pF | ||||