ZHCSP08 October 2021 ADC09DJ800 , ADC09QJ800 , ADC09SJ800
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage range | VA19, analog 1.9-V supply(2) | 1.8 | 1.9 | 2.0 | V |
VPLL19, PLL supply(3) | 1.8 | 1.9 | 2.0 | |||
VREFO, PLLREFO± and PLL charge pump supply(2) | 1.8 | 1.9 | 2.0 | |||
VTRIG, TRIGOUT± supply(4) | 1.05 | 1.1 or 1.9 | 2.0 | |||
VA11, analog 1.1-V supply(2) | 1.05 | 1.1 | 1.15 | |||
VD11, digital 1.1-V supply(4) | 1.05 | 1.1 | 1.15 | |||
VCMI | Input common-mode voltage | INA+, INA–, INB+, INB–, INC+, INC–, IND+, IND–(2) | 1.05 | 1.1 | 1.15 | V |
CLK+, CLK–, SYSREF+, SYSREF–(2)(5) | 0 | 0.3 | 0.55 | |||
TMSTP+, TMSTP–(4)(6) | 0 | 0.3 | 0.55 | |||
VID(DIFF) | Input voltage, peak-to-peak differential | CLK+ to CLK–, SYSREF+ to SYSREF–, TMSTP+ to TMSTP– | 0.4 | 1.0 | 2.0 | VPP-DIFF |
INA+, INA–, INB+, INB–, INC+, INC–, IND+, IND– | 1.0(7) | |||||
VIH | High-level input voltage | SE_CLK | 0.9 | 1.8 | V | |
VIL | Low-level input voltage | SE_CLK | 0 | 0.3 | V | |
IC_TD | Temperature diode input current | TDIODE+ to TDIODE– | 100 | µA | ||
CL | BG maximum load capacitance | 50 | pF | |||
IO | BG maximum output current | Current at -2% drop from nominal voltage | 140 | µA | ||
TA | Operating free-air temperature | –40 | 85 | °C | ||
Tj | Operating junction temperature | 125(1) | °C |