BQ27411EVM-G1A
电池组端 Impedance Track™ 电量监测计评估模块
BQ27411EVM-G1A
概述
BQ27411EVM-G1C 评估模块是针对 bq27411-G1A 的完整评估系统。EVM 包含一个带有外部电流感应电阻器的 bq27411-G1A 电路模块。 bq27411-G1A 应与充电电压为 4.35 V 的电池配合使用。
使用 EV2300 或 EV2400 接口板及软件,用户可以:
(1) 读取 bq27411-G1A 数据寄存器。
(2)对芯片组进行编程,以获得不同配置。
(3)记录循环数据以便进一步评估。
(4) 对 bq27411-G1A 解决方案在不同充电和放电条件下的整体功能进行评估。
相关术语:
- 电池电量计
- 电池电量监测计
- 电池电量监测 IC
特性
- 已组装的电路模块,便于快速设置和评估。
- 可用于数据记录和分析的可下载软件。
立即订购并开发
BQ27411EVM-G1A — 电池组端 Impedance Track™ 电量监测计评估模块
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
文档
Software manifest
发布信息
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
Software installer to enable BQMTESTER to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
文档
Software manifest
发布信息
Description:
BQMTESTER-MKST-UPDATE software is a software update for BQMTESTER(BQMTESTER Multi Channel Test and Program software) and ADVANCED-BQMTESTER(Advanced bqMTester Multi-Station Test and Program Software) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in BQMTESTER and ADVANCED-BQMTESTER software from/to EV2300 to/from MKST-3P-ALT-EV2300. There are also some changes required on the hardware side as described in the PDF guide in the install folder.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300, 3.3V LDO with connectors, BQMTESTER or ADVANCED-BQMTESTER board
- Supported operating systems: Windows (32 or64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQMTESTER-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQMTESTER or ADVANCED-BQMTESTER software
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | BQ27411EVM-G1A EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | bq27411EVM System-Side Impedance Track Fuel Gauge (Rev. A) | 2016年 7月 31日 |