BQ27426EVM-738
BQ27426 采用简单易用且重新编程的化学配置文件的 Impedance Track 电量监测计 EVM
BQ27426EVM-738
概述
BQ27426EVM-738 评估模块是用于 bq27426 的完整评估系统。该 EVM 包含一个带有外部传感电阻器的 bq27426 电路模块。使用此 EVM 时,需要配备用于电量监测计接口的 EV2300 或 EV2400 PC 接口板(可单独订购)、PC USB 电缆以及基于 Windows™ 的 PC 软件。该电路模块直接与电池组相连。使用 EV2300 或 EV2400 接口板和软件,用户可以:(1) 读取 bq27426 数据寄存器。(2) 对芯片组进行编程,以获得不同的配置。(3) 记录循环数据以便进一步评估。(4) 对 bq27426 解决方案在不同充电和放电条件下的整体功能进行评估。可从德州仪器 (TI) 网站的产品文件夹下载基于 Windows™ 的最新 PC 软件。
特性
- 外部传感和温度传感器
- 快速方便的设置
- 用于有效电量监测的低功耗模式
- 小尺寸解决方案是空间受限型应用的理想之选
- 灵活的化学配置
External temperature thermistor not included
电池电量监测
立即订购并开发
BQ27426EVM-738 — 适用于 Impedance Track 电量监测计(带有简单易用的预编程化学配置)的 BQ27426 EVM
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
文档
Software manifest
发布信息
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
Software installer to enable BQMTESTER to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
文档
Software manifest
发布信息
Description:
BQMTESTER-MKST-UPDATE software is a software update for BQMTESTER(BQMTESTER Multi Channel Test and Program software) and ADVANCED-BQMTESTER(Advanced bqMTester Multi-Station Test and Program Software) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in BQMTESTER and ADVANCED-BQMTESTER software from/to EV2300 to/from MKST-3P-ALT-EV2300. There are also some changes required on the hardware side as described in the PDF guide in the install folder.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300, 3.3V LDO with connectors, BQMTESTER or ADVANCED-BQMTESTER board
- Supported operating systems: Windows (32 or64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQMTESTER-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQMTESTER or ADVANCED-BQMTESTER software
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | bq27426EVM-738 EVM: Single-Cell Impedance Track Technology | 2015年 11月 20日 | |||
证书 | BQ27426EVM-738 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |