Evaluate BQ25120A highly integrated linear battery charger for wearable and hearable applications
BQ25120AEVM — 用于可穿戴设备和智能耳戴式设备的 700nA 低 Iq 高度集成电池充电管理评估模块
EV2400 — 用于电池电量监测计的基于 USB 的 PC 接口板评估模块
BQSTUDIO-TEST — Battery Management Studio (bqStudio) 软件 – 未测试版本下载
BQSTUDIO-TEST — Battery Management Studio (bqStudio) 软件 – 未测试版本下载
Download Chemistry zip file for bqStudio & use bqStudio Help menu to import the latest chemistries.
产品
电池监测器和平衡器
电池充电器 IC
电池电量监测
硬件开发
文档
Battery Management Studio (bqStudio) Documentation
发布信息
Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including support for real-time watching, graphing, and logging, an easy interface to send commands, direct low-level communication and I/O, as well as automated and guided support for configuration, calibration, performing a learning cycle, and generating useful files for taking the device to production.
- This version of bqStudio supports the latest chemistry updates.
- Operating systems: Windows 7 (64 bit), Windows 8 (64 bit), Windows 10 (64 bit)
Older products such as bq20xxx and bq30xxx are not supported in bqStudio. Download the specific evaluation software from the appropriate product page.
Requires: EV2400 or MKST-3P-ALT-EV2300
最新信息
- See Release notes