BQ20Z45-R1_BQEASY-SW
BQ20Z45-R1 bqEASY 软件
BQ20Z45-R1_BQEASY-SW
概述
bqEASY 是可简化 bq 电量监测计配置以及参数优化过程的工具。
特性
- 确保从已知合格数据闪存开始
- 简化 DF 配置
- 通过器件校准来指导
- 帮助选择正确的化学模式
- 了解合适的 Qmax 电池和电阻
下载
您可能需要的其他资源
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
支持的产品和硬件
产品
电池电量监测
硬件开发
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
文档
Software manifest
发布信息
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.