产品详情

Frequency (min) (MHz) 50 Frequency (max) (MHz) 6000 I/Q input common-mode voltage (typ) (V) 1.7 PLL/VCO No P1dB (typ) (dBm) 12 OIP3 (typ) (dBm) 26.5 Noise floor (typ) (dBm/Hz) -162 Unadjusted carrier suppression (typ) (dBm) -38 Unadjusted sideband suppression (typ) (dBc) -50 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 50 Frequency (max) (MHz) 6000 I/Q input common-mode voltage (typ) (V) 1.7 PLL/VCO No P1dB (typ) (dBm) 12 OIP3 (typ) (dBm) 26.5 Noise floor (typ) (dBm/Hz) -162 Unadjusted carrier suppression (typ) (dBm) -38 Unadjusted sideband suppression (typ) (dBc) -50 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • 76-dBc Single-Carrier WCDMA ACPR at –8 dBm
    Channel Power
  • Low Noise Floor: –l162.3 dBm/Hz at 2140 MHz
  • OIP3 of 26.5 dBm at 2140 MHz
  • P1dB of 12 dBm at 2140 MHz
  • Carrier Feedthrough of –38 dBm at 2140 MHz
  • Side-Band Suppression of –50 dBc at 2140 MHz
  • Single Supply: 4.5-V–5.5-V Operation
  • Silicon Germanium Technology
  • 1.7-V CM at I, Q Baseband Inputs
  • 76-dBc Single-Carrier WCDMA ACPR at –8 dBm
    Channel Power
  • Low Noise Floor: –l162.3 dBm/Hz at 2140 MHz
  • OIP3 of 26.5 dBm at 2140 MHz
  • P1dB of 12 dBm at 2140 MHz
  • Carrier Feedthrough of –38 dBm at 2140 MHz
  • Side-Band Suppression of –50 dBc at 2140 MHz
  • Single Supply: 4.5-V–5.5-V Operation
  • Silicon Germanium Technology
  • 1.7-V CM at I, Q Baseband Inputs

The TRF370417 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370417 is a high-performance, superior-linearity device that operates at RF frequencies of 50 MHz through 6 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370417 requires a 1.7-V common-mode voltage for optimum linearity performance.

The TRF370417 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370417 is a high-performance, superior-linearity device that operates at RF frequencies of 50 MHz through 6 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370417 requires a 1.7-V common-mode voltage for optimum linearity performance.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 18
类型 标题 下载最新的英语版本 日期
* 数据表 TRF370417 50-MHz to 6-GHz Quadrature Modulator 数据表 (Rev. A) PDF | HTML 2015年 11月 30日
应用手册 TRF3704 Baseband Characterization 2018年 2月 27日
技术文章 Can a clock generator act as a jitter cleaner? PDF | HTML 2017年 3月 23日
技术文章 Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 2017年 1月 10日
技术文章 A survival guide to scaling your PLL loop filter design PDF | HTML 2016年 11月 22日
技术文章 What to do when your PLL does not lock PDF | HTML 2016年 7月 12日
技术文章 Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 2016年 6月 6日
应用手册 Baseband I/Q Trace Mismatch Degrades Sideband Suppression of RF I/Q Modulation 2012年 9月 21日
设计指南 适用于 Xilinx FPGA 的模拟器件 解决方案指南 2012年 4月 24日
应用手册 TRF370417: Optimizing OIP3 performance at LO frequencies beyond 4.5GHz 2012年 3月 28日
应用手册 TRF372017 Noise Analysis (Rev. A) 2011年 10月 7日
应用手册 LO Harmonic Effect of I/Q Modulator Sideband Suppression 2010年 5月 10日
应用手册 Passive Terminations for Current Output DACs 2008年 11月 10日
应用手册 Gain Optimization 2008年 10月 16日
EVM 用户指南 TRF370x EVM User's Guide 2008年 10月 16日
应用手册 Superior ACPR Performance of TI’s TRF3703xx Family 2008年 10月 7日
应用手册 TRF3703xx Quadrature Modulators Improve Spurious Emission and Save Power in TDD 2008年 10月 7日
应用手册 Optimizing Carrier & Sideband Suppression 2005年 8月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC3152EVM — DAC3152 双通道 10 位 500MSPS 数模转换器评估模块

DAC3152EVM 是能让设计者评估德州仪器 (TI) DAC3152 双通道 10 位 500MSPS 数模转换器 (DAC) 的电路板,它具有 10 字节宽 DDR LVDS 数据输入、极低的功耗、尺寸和延迟。EVM 提供了可在不一定配备直接 RF TRF370333 350 MHz 至 4.0 GHz 正交调制器的情况下测试 DAC3152 的灵活环境,该调制器可将来自 DAC 的 I/Q 输出向上变频为射频。

该 EVM 能与 TSW3100 图形发生器卡配合使用以执行各种测试。TSW3100 生成了测试模式,该模式将通过 LVDS 接口被馈送至 DAC3152。DAC3152EVM (...)

用户指南: PDF
TI.com 上无现货
评估板

DAC3162EVM — DAC3162 双通道 12 位 500MSPS 数模转换器评估模块

DAC3162EVM 是能让设计者评估德州仪器 (TI) DAC3162 双通道 12 位 500MSPS 数模转换器 (DAC) 性能的电路板,它具有 12 字节宽 DDR LVDS 数据输入、极低的功耗、尺寸和延迟。EVM 提供了可在不一定配备直接 RF TRF370333 350MHz 至 4.0GHz 正交调制器的情况下测试 DAC3162 的灵活环境,该调制器可将来自 DAC 的 I/Q 输出向上变频为射频。

该 EVM 能与 TSW3100 图形发生器卡配合使用以执行各种测试。TSW3100 生成了测试模式,该模式将通过 LVDS 接口被馈送至 DAC3162。DAC3162EVM (...)

用户指南: PDF
TI.com 上无现货
评估板

DAC3283EVM — DAC3283 双通道、16 位、800MSPS、1x-4x 插值数模转换器评估模块

DAC3283EVM 是能让设计者评估德州仪器 (TI) DAC3283 双通道 16 位 800MSPS 数模转换器 (DAC) 的电路板,它具有 8 字节宽 DDR LVDS 数据输入、集成 2x/4x 内插滤波器,并且在高 IF 时具有出色的线性度。EVM 提供了可在各种时钟、输入条件下测试 DAC3283 的灵活环境。作为易于使用的完整射频发射解决方案,DAC3283EVM 包含用于为 DAC3283 计时的 CDCE62005 时钟发生器/抖动消除器以及 TRF3704 50MHz 至 6GHz 正交调制器,该调制器可将来自 DAC 的 I/Q 输出向上变频为射频实信号。

该 (...)

用户指南: PDF
TI.com 上无现货
评估板

TRF370417EVM — TRF370417 评估模块

TRF370417EVM 评估模块 (EVM) 适用于为基站和 RF 通信设备中的发送路径应用评估 TRF370417 直接启动正交调制器。
用户指南: PDF
TI.com 上无现货
参考设计

TIDA-01435 — 适用于微波回程连线的高带宽、零中频参考设计

TSW40RF82EVM 参考设计提供了一个连接 DAC38RF82 和高性能调制器 TRF370417EVM 的平台。TRF370417EVM 可在高达 6GHz 的频率下调制宽带信号,属于微波回程应用的典型情况。TRF370417 器件可替代适用的高频器件。只需进行极少的改动即可将数模转换器 (DAC) 与调节器连接。本设计提供了将 TSW40RF82EVM 与 TRF370417EVM 连接的方法。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00335 — 高带宽、高频发送器参考设计

该设计说明了如何对电路进行改型才能支持使用电流源 DAC(如带 TRF3704 调制器的 DAC38J84)的高带宽或高频率应用。TRF3704 是 6 GHz 调制器,能支持宽 BB 带宽。DAC38J84 是 2.5 GSPS 转换器,能支持 600 MHz 基带带宽。该组合可帮助高端通信系统在以前无法达到的频率和带宽下工作。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00077 — 用于 DAC348x 和调制器的模拟接口网络

此参考设计中的模拟接口电路常用于基于电流源的数模转换器 (DAC) 与正交调制器之间。虽然 DAC348x 被用作 TI 高速 DAC 的示例,但这些电路稍加修改即可应用于其他基于电流源的转换器。默认情况下,DAC348x 和 TRF3705 模拟接口组装在 TSW308xEVM 上。DAC348x 和 TRF3705 在设计时均采用了同样的直流偏置和交流摆幅规范,以提供无缝接口。其他电路拓扑据说采用了其他直流偏置和交流摆幅规范。通过计算正确的直流偏置和适当的交流摆幅,系统设计人员可以基于自己的应用需求应用这些电路,以便获得最佳性能。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGE) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频