TPS731

正在供货

具有反向电流保护和使能功能的 150mA、高精度、超低压降稳压器

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.25, 1.5, 1.8, 2.5, 3, 3.1, 3.2, 3.3, 5 Noise (µVrms) 30 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 207 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Reverse Current Protection Accuracy (%) 1 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 30 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.25, 1.5, 1.8, 2.5, 3, 3.1, 3.2, 3.3, 5 Noise (µVrms) 30 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 207 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Reverse Current Protection Accuracy (%) 1 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 30 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Stable With or Without Capacitors of All Types
  • Input Voltage Range of 1.7 V to 5.5 V
  • Ultralow Dropout Voltage: 30 mV Typical (150-mA
    Load)
  • Excellent Load Transient Response–With or
    Without Optional Output Capacitor
  • New NMOS Topology Provides Low Reverse
    Leakage Current
  • Low Noise: 30 µVRMS Typical (10 kHz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and
    Temperature
  • Less Than 1-µA Maximum IQ in Shutdown Mode
  • Thermal Shutdown and Specified Minimum and
    Maximum Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.20 V to 5 V
    • Adjustable Outputs from 1.2 V to 5.5 V
    • Custom Outputs Available
  • APPLICATIONS
    • Smart Grid and Energy
    • Building Automation
    • Set-Top Boxes
    • Medical Equipment
    • Test and Measurement
    • Point-of-Sale Terminals
    • Wireless Infrastructure

All other trademarks are the property of their respective owners

  • Stable With or Without Capacitors of All Types
  • Input Voltage Range of 1.7 V to 5.5 V
  • Ultralow Dropout Voltage: 30 mV Typical (150-mA
    Load)
  • Excellent Load Transient Response–With or
    Without Optional Output Capacitor
  • New NMOS Topology Provides Low Reverse
    Leakage Current
  • Low Noise: 30 µVRMS Typical (10 kHz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and
    Temperature
  • Less Than 1-µA Maximum IQ in Shutdown Mode
  • Thermal Shutdown and Specified Minimum and
    Maximum Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.20 V to 5 V
    • Adjustable Outputs from 1.2 V to 5.5 V
    • Custom Outputs Available
  • APPLICATIONS
    • Smart Grid and Energy
    • Building Automation
    • Set-Top Boxes
    • Medical Equipment
    • Test and Measurement
    • Point-of-Sale Terminals
    • Wireless Infrastructure

All other trademarks are the property of their respective owners

The TPS731xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low equivalent series resistance (ESR), and even allows operation without a capacitor. The device also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS731xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is less than 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

The TPS731xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low equivalent series resistance (ESR), and even allows operation without a capacitor. The device also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS731xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is less than 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
TPS736 正在供货 具有反向电流保护和使能功能的 400mA、高精度、超低压降稳压器 400-mA LDO with similar performance
功能与比较器件相同且具有相同引脚
TPS784 正在供货 具有高精度和使能功能的 300mA、低 IQ、高 PSRR、低压降 (LDO) 稳压器 Higher output current with lower quiescent current, tighter accuracy and better thermal performance
TPS7A20 正在供货 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR 300-mA, low-noise (7 uVrms), low-IQ (6.5 uA) with high-PSRR in small package

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 TPS731xx Capacitor-Free, NMOS, 150-mA Low Dropout Regulator With Reverse Current Protection 数据表 (Rev. N) PDF | HTML 2015年 12月 17日
* 辐射与可靠性报告 TPS73125MDBVREP Reliability Report 2011年 8月 26日
* 辐射与可靠性报告 TPS73133MDBVREP Reliability Report 2011年 8月 26日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
更多文献资料 DMOS Delivers Dramatic Performance Gains to LDO Regulators (EDN mag) 2001年 2月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DEM-SOT23LDO — 采用 5 条或 6 条引线 SOT23 (DBV) 封装与大多数正输出 LDO 稳压器兼容的 DEM-SOT23LDO

用户指南: PDF
TI.com 上无现货
仿真模型

TPS73101 PSpice Transient Model

SBVM343.ZIP (21 KB) - PSpice Model
仿真模型

TPS73101 Unencrypted PSpice Transient Model

SBVM582.ZIP (1 KB) - PSpice Model
仿真模型

TPS731125 PSpice Transient Model

SBVM344.ZIP (22 KB) - PSpice Model
仿真模型

TPS731125 Unencrypted PSpice Transient Model

SBVM579.ZIP (1 KB) - PSpice Model
仿真模型

TPS73115 PSpice Transient Model

SBVM345.ZIP (21 KB) - PSpice Model
仿真模型

TPS73115 Unencrypted PSpice Transient Model

SBVM580.ZIP (1 KB) - PSpice Model
仿真模型

TPS73118 PSpice Transient Model

SBVM346.ZIP (21 KB) - PSpice Model
仿真模型

TPS73125 PSpice Transient Model

SBVM347.ZIP (21 KB) - PSpice Model
仿真模型

TPS73125 Unencrypted PSpice Transient Model

SBVM585.ZIP (1 KB) - PSpice Model
仿真模型

TPS73130 PSpice Transient Model

SBVM342.ZIP (21 KB) - PSpice Model
仿真模型

TPS73130 Unencrypted PSpice Transient Model

SBVM578.ZIP (1 KB) - PSpice Model
仿真模型

TPS73131 PSpice Transient Model

SBVM348.ZIP (21 KB) - PSpice Model
仿真模型

TPS73131 Unencrypted PSpice Transient Model

SBVM583.ZIP (1 KB) - PSpice Model
仿真模型

TPS73132 PSpice Transient Model

SBVM349.ZIP (21 KB) - PSpice Model
仿真模型

TPS73132 Unencrypted PSpice Transient Model

SBVM581.ZIP (1 KB) - PSpice Model
仿真模型

TPS73133 PSpice Transient Model

SBVM350.ZIP (21 KB) - PSpice Model
仿真模型

TPS73133 Unencrypted PSpice Transient Model

SBVM586.ZIP (1 KB) - PSpice Model
仿真模型

TPS73150 PSpice Transient Model

SBVM351.ZIP (21 KB) - PSpice Model
仿真模型

TPS73150 Unencrypted PSpice Transient Model

SBVM584.ZIP (1 KB) - PSpice Model
原理图

5Vin DM355 Power using LDO's (Rev. B)

SLVR331B.PDF (381 KB)
参考设计

TIDA-010032 — 支持以太网和 6LoWPAN 射频网状等网络的通用数据集中器参考设计

基于 IPv6 的电网通信正在成为智能仪表和电网自动化等工业市场和应用领域的标准选择。通用数据集中器设计是一款基于 IPv6 的完整网络解决方案,集成了以太网主干通信、6LoWPAN 射频网状网络、RS-485 等功能。6LoWPAN 网状网络解决了一些主要问题,例如符合标准的互操作性、可靠性、安全性和长距离连接能力。此设计可使用一个可通过以太网主干通信访问的 Web 服务器对终端设备进行远程监控。它还提供了 3.3V 和 5V 电压轨以及多种外设接口,可通过扩展实现更高的连接能力,例如宽带电力线通信 (PLC)、蜂窝和 Wi-Fi® 连接。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01013 — 适用于 DAQ 和无线传感器物联网系统的低功耗、低噪声 24b 模拟前端参考设计

如今,在数据采集系统 (DAQ)、现场仪表、物联网 (IoT) 和自动测试设备等许多应用中,对低功耗和低噪声模拟前端 (AFE) 的需求变得越来越重要。在很多情况下,高分辨率、高信噪比和低功耗 ADC 的出现愈发突显了这一需求,例如支持互补低功耗、低噪声 AFE 的 TI 24 位 ADS127L01 Δ-Σ ADC。借助这些新型解决方案,系统设计人员将能够在数据采集、无线计量和现场仪表系统中集成更多通道。经过改进的 ADC 和 AFE 设计解决方案还将提供更好的支持,并对众多功耗敏感型物联网应用加以改善。TIDA-01013 参考设计展示了完整的低功耗、低噪声 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01236 — 用于延长无线超声波气体检漏仪中纽扣电池运行时间的参考设计

该参考设计展示了一款可以通过分析特定信号的超声波频谱检测气体泄漏情况的低功耗无线传感器。此系统由单节以锂为主要成分的纽扣电池供电,可与基站进行无线通信,无线路要求,实现了轻松安装。此设计包含超低功耗电量监测,可精确预测电池健康状况,并可进行寿命末期预先通知,以便安排电池更换。
设计指南: PDF
原理图: PDF
参考设计

PMP2187 — 适用于医疗封装的反激式、线性稳压器 (5.75V@10mA)

此设计可提供隔离的 5V(两个)、3.3V、2.5V 及 -5V 输出。对于噪声敏感应用(如医学成像和数据采集),所有输出均可采用低压降 (LDO) 线性稳压器进行噪声过滤。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频