TPS715A-NM
- 24-V Maximum Input Voltage
- Low 3.2-µA Quiescent Current at 80 mA
- Stable With Any Capacitor (≥ 0.47 µF)
- 80-mA Specified Current
- Available in Fixed and Adjustable (1.2 V to 15 V) Versions
- Specified Current Limit
- 3-mm × 3-mm and 2-mm × 2-mm SON Packages
- –40°C to 125°C Specified Junction
Temperature Range - For MSP430-Specific Output Voltages See TPS715xx
The TPS715A-NM low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices operate over an input range of 2.5 V to 24 V and are stable with any capacitor (≥ 0.47 µF). The high maximum input voltage combined with excellent power dissipation capability makes this device particularly well-suited to industrial and automotive applications.
A PMOS pass element functions as a low-value resistor. The low dropout voltage, typically 670 mV at 80 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is nearly constant over the entire range of output load current (0 mA to 80 mA).
The TPS715A-NM is available in a 3-mm × 3-mm package ideal for high power dissipation and a small 2-mm × 2-mm package ideal for handheld and ultra-portable applications. The 3-mm × 3-mm package is also available as a non-magnetic package for medical imaging applications.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS715A-NM 24-V High Input Voltage, Micropower, 80-mA LDO Voltage Regulator 数据表 | PDF | HTML | 2017年 6月 21日 | ||
应用手册 | LDO 噪声揭秘 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2020年 9月 16日 | |
应用手册 | A Topical Index of TI LDO Application Notes (Rev. F) | 2019年 6月 27日 | ||||
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
应用手册 | 简化的 LDO PSRR 测量 | 最新英语版本 (Rev.A) | PDF | HTML | 2010年 7月 28日 | ||
EVM 用户指南 | TPS715AxxEVM | 2004年 11月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS715AXXEVM-065 — TPS715Axx 评估模块
UCD3138064AEVM149 — UCD3138064AEVM149 电源转换器控制卡评估模块
UCD3138064AEVM149 是 EVM 板,充当 UCD3138ARGC 和 UCD3138064ARGC 数字电源应用的控制卡。UCD3138064AEVM149 可用作研究 UCD3138ARGC 和 UCD3138064ARGC 控制器器件的独立控制卡,也可用作 DPWM 控制板以便与功率级板一起实现完全调节的电源转换器。
TIDM-PSFB-DCDC — 相移全桥直流/直流电源转换器参考设计
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VSON (DRB) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。